(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Protective Net "Animal Net" (N16100050)

Protective Net "Animal Net" (N16100050)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GR2520100050
GR2520200050
N16100050
N16200050
N2525200050
N2525400100 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(m)
Length
(m)
Mesh opening
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 5,273.00

ANIMAL AND BIRD AVOIDING GOOD 1 Piece(s) 12 Day(s) Green 1 50 20×25 4939436119498 452-2681 4700 1 pc.

฿ 10,547.00

ANIMAL AND BIRD AVOIDING GOOD 1 Piece(s) 1 Day(s) Green 2 50 20×25 4939436119535 452-2699 9400 1 pc.

฿ 2,909.00

ANIMAL AND BIRD AVOIDING GOOD 1 Piece(s) 1 Day(s) White 1 20 16 4939436119733 452-2702 3200 1 pc.

฿ 5,814.00

ANIMAL AND BIRD AVOIDING GOOD 1 Piece(s) 12 Day(s) White 2 20 16 4939436119788 452-2711 6400 1 pc.

฿ 8,071.70

ANIMAL AND BIRD AVOIDING GOOD 1 Piece(s) 1 Day(s) White 2 50 20×25 4939436121279 452-2729 6600 1 pc.

฿ 31,997.63

฿ 30,445.74

ANIMAL AND BIRD AVOIDING GOOD 1 Piece(s) 35 Day(s) White 4 100 20×25 4939436121286 452-2745 26400 1 pc.

Basic Specifications

  • Product Model
    Animal and Bird Proof Product
  • Features
    Strong and easy to extend due to incorporation of rope. Plating weather resistance stabilizer agent enables toughness and great endurance.
  • Use
    Prevention of intrusion by dogs, cats, and small animals, etc.
  • Thread Diameter
    Approx. 1 mm
  • Material
    Polyethylene (PE)
  • Amount Of Content
    1 pc.

Product Description

The net has rope, so it is strong and is easy to expand. The net is coated with an weather resistance stabilizer, which makes the net durable and long lasting. Used to prevent the entry of dogs, cats and other small animals.

Part Number
GR2520100050
GR2520200050
N16100050
N16200050
N2525200050
N2525400100 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(m)
Length
(m)
Mesh opening
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 5,273.00

ANIMAL AND BIRD AVOIDING GOOD 1 Piece(s) 12 Day(s) Green 1 50 20×25 4939436119498 452-2681 4700 1 pc.

฿ 10,547.00

ANIMAL AND BIRD AVOIDING GOOD 1 Piece(s) 1 Day(s) Green 2 50 20×25 4939436119535 452-2699 9400 1 pc.

฿ 2,909.00

ANIMAL AND BIRD AVOIDING GOOD 1 Piece(s) 1 Day(s) White 1 20 16 4939436119733 452-2702 3200 1 pc.

฿ 5,814.00

ANIMAL AND BIRD AVOIDING GOOD 1 Piece(s) 12 Day(s) White 2 20 16 4939436119788 452-2711 6400 1 pc.

฿ 8,071.70

ANIMAL AND BIRD AVOIDING GOOD 1 Piece(s) 1 Day(s) White 2 50 20×25 4939436121279 452-2729 6600 1 pc.

฿ 31,997.63

฿ 30,445.74

ANIMAL AND BIRD AVOIDING GOOD 1 Piece(s) 35 Day(s) White 4 100 20×25 4939436121286 452-2745 26400 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it implemented rope, it is easy to deploy with strength.

Specification

●Thread Diameter: Approx. 1mm

Materials

●Polyethylene(PE)