(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
300297 |
300310 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Tip Length (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 227.14 |
BOWL BRUSHES | 1 Piece(s) | 10 Day(s) | 60 | 67 | 4548404300303 | 438-0061 | 76 | 1 pc. | ||
฿ 218.66 |
BOWL BRUSHES | 1 Piece(s) | 1 Day(s) | 45 | 68 | 4548404300310 | 438-0088 | 72 | 1 pc. |
New durable long-lasting shape resists end splitting. Because it is a non-woven type that doesn't include abrasive particles, it cleans without scratching.
Part Number |
---|
300297 |
300310 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Tip Length (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 227.14 |
BOWL BRUSHES | 1 Piece(s) | 10 Day(s) | 60 | 67 | 4548404300303 | 438-0061 | 76 | 1 pc. | ||
฿ 218.66 |
BOWL BRUSHES | 1 Piece(s) | 1 Day(s) | 45 | 68 | 4548404300310 | 438-0088 | 72 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?