(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
703333 |
703361 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Sheet size (mm) |
Pack number | JAN Code | Trusco Code | Mass | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,366.99 |
PAPER TOWELS | 1 Pack(s) |
30 Pieces Per Package |
10 Day(s) | 230×210 | 30 | 4902011703337 | 433-4396 | 8,700 (g/case) | 1 case (200 pcs x 30 packs) | ||
฿ 2,503.97 |
PAPER TOWELS | 1 Piece(s) | - | 10 Day(s) | 170×210 | 42 | 4902011703610 | 759-5247 | 9,800 (g/case) | 1 Case (200 Sheets X 42 Packs) |
100% pulp material makes it ideal for drying hands. Safe to use in contact with food or to wipe off cooking utensils.
Part Number |
---|
703333 |
703361 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Sheet size (mm) |
Pack number | JAN Code | Trusco Code | Mass | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,366.99 |
PAPER TOWELS | 1 Pack(s) |
30 Pieces Per Package |
10 Day(s) | 230×210 | 30 | 4902011703337 | 433-4396 | 8,700 (g/case) | 1 case (200 pcs x 30 packs) | ||
฿ 2,503.97 |
PAPER TOWELS | 1 Piece(s) | - | 10 Day(s) | 170×210 | 42 | 4902011703610 | 759-5247 | 9,800 (g/case) | 1 Case (200 Sheets X 42 Packs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?