(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sprayer, "Garden Sprayer", (With Engine) (ES-10C)

Sprayer, "Garden Sprayer", (With Engine) (ES-10C)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ES-10C
ES-10CDX SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type JAN Code Trusco Code Features Mass
(g)

฿ 11,521.23

SPRAYERS 1 Piece(s) 14 Day(s) - 4971770452787 437-8733 It uses a Start Master for easy engine starting. It has cleared the exhaust gas self-regulation standards. It is a herbicide spraying type with no cover. 5500

฿ 13,120.22

฿ 12,008.94

SPRAYERS 1 Piece(s) 12 Day(s) Back Pull Type 4971770452794 437-8741 It uses a Start Master for easy engine starting. It has cleared the exhaust gas self-regulation standards. It is a "back-mounted type" that allows the engine to be started while carrying it on the back. It is a herbicide spraying type with no cover. 5700

Basic Specifications

  • Product Type
    Sprayer (engine type)
  • Type
    Engine Type Sprayer
  • Hose Length (m)
    1.5
  • Nozzle Length (mm)
    600
  • Capacity (L)
    10
  • Nozzle
    2-tap
  • Noise value(dB)
    110
  • Accessory
    Measurement Cup / Ball Valve / Grip / Nozzle Pipe
  • Specifications
    2-stroke engine/fuel: 2-stroke mixed fuel 50:1

Product Description

Uses a Start Master for easy engine starting. It has cleared the exhaust gas self-regulation standards.

Part Number
ES-10C
ES-10CDX SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type JAN Code Trusco Code Features Mass
(g)

฿ 11,521.23

SPRAYERS 1 Piece(s) 14 Day(s) - 4971770452787 437-8733 It uses a Start Master for easy engine starting. It has cleared the exhaust gas self-regulation standards. It is a herbicide spraying type with no cover. 5500

฿ 13,120.22

฿ 12,008.94

SPRAYERS 1 Piece(s) 12 Day(s) Back Pull Type 4971770452794 437-8741 It uses a Start Master for easy engine starting. It has cleared the exhaust gas self-regulation standards. It is a "back-mounted type" that allows the engine to be started while carrying it on the back. It is a herbicide spraying type with no cover. 5700

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1