(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Branch Saw (Telescoping)

High Branch Saw (Telescoping)

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of 255Z-2.7L

  • Product Model
    Saw
  • Blade Length (mm)
    300
  • Blade Pitch (mm)
    8
  • Overall Length (mm)
    1800〜2700
  • JAN Code
    4965280057020
  • Trusco Code
    396-5708
  • Mass(g)
    1030
  • Features
    Telescopic type easy to operate. High location branches can be crisply cut. It can be used even gently by pulling out the upper part of the pipe from the joint.
  • Blade Material
    High Carbon Blade Steel (Hard Chrome Finish)
  • Specifications
    Elastomer Grip, No Kerf
Part Number
255Z-2.7L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,979.70

MOWING / WEEDING SUPPLIES 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Model
    Saw
  • Blade Length (mm)
    300
  • Blade Pitch (mm)
    8
  • Overall Length (mm)
    1800〜2700
  • JAN Code
    4965280057020
  • Trusco Code
    396-5708
  • Mass(g)
    1030
  • Features
    Telescopic type easy to operate. High location branches can be crisply cut. It can be used even gently by pulling out the upper part of the pipe from the joint.
  • Blade Material
    High Carbon Blade Steel (Hard Chrome Finish)
  • Specifications
    Elastomer Grip, No Kerf

Product Description

Easy-to-operate extendable saw that can easily cut thick branches in high places. Can be made even lighter for use by removing the upper pipe from the joint section.

Specifications of 255Z-2.7L

  • Product Model
    Saw
  • Blade Length (mm)
    300
  • Blade Pitch (mm)
    8
  • Overall Length (mm)
    1800〜2700
  • JAN Code
    4965280057020
  • Trusco Code
    396-5708
  • Mass(g)
    1030
  • Features
    Telescopic type easy to operate. High location branches can be crisply cut. It can be used even gently by pulling out the upper part of the pipe from the joint.
  • Blade Material
    High Carbon Blade Steel (Hard Chrome Finish)
  • Specifications
    Elastomer Grip, No Kerf
Part Number
255Z-2.7L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,979.70

MOWING / WEEDING SUPPLIES 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Easy-to-operate extendable type, you can cut crisply high branches.
●By pulling out the upper pipe from the joint, you can use it even lighter.

Usage

●High altitude branch cutting.

Specification

●Blade Length(mm):300
●Blade Pitch(mm):8
●Total Length(mm):1800 to 2700
●Elastomer Grip
●Tooth-free

Materials

●Blade: High Carbon Knife Steel(hard chrome finishing)