(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Construction Horticulture Pruning Saw (Replacement Blade/Fold-out Type) Replacement Blade

Construction Horticulture Pruning Saw (Replacement Blade/Fold-out Type) Replacement Blade

You can add up to 6 items to the comparison list.

Loading...

Specifications of P-18-1

  • Product Model
    Saw
  • Blade Length (mm)
    180
  • Overall Length (mm)
    217
  • JAN Code
    4965280002006
  • Trusco Code
    215-4471
  • Mass(g)
    35
  • Blade Material
    High Carbon Edge Steel
  • Use
    For green wood pruning.
Part Number
P-18-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,111.00

MOWING / WEEDING SUPPLIES 1 Piece(s) 10 Day(s)

Basic Specifications

  • Product Model
    Saw
  • Blade Length (mm)
    180
  • Overall Length (mm)
    217
  • JAN Code
    4965280002006
  • Trusco Code
    215-4471
  • Mass(g)
    35
  • Blade Material
    High Carbon Edge Steel
  • Use
    For green wood pruning.

Specifications of P-18-1

  • Product Model
    Saw
  • Blade Length (mm)
    180
  • Overall Length (mm)
    217
  • JAN Code
    4965280002006
  • Trusco Code
    215-4471
  • Mass(g)
    35
  • Blade Material
    High Carbon Edge Steel
  • Use
    For green wood pruning.
Part Number
P-18-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,111.00

MOWING / WEEDING SUPPLIES 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1