(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Construction Horticulture Pruning Saw (Replacement Blade/Fold-out Type)

Construction Horticulture Pruning Saw (Replacement Blade/Fold-out Type)

You can add up to 6 items to the comparison list.

Loading...

Specifications of P-18

  • Product Model
    Saw
  • Blade Length (mm)
    180
  • Overall Length (mm)
    407
  • JAN Code
    4965280001009
  • Trusco Code
    215-4463
  • Mass(g)
    162
  • Features
    Easy-gripping 2-layer molded grip.
  • Handle Material
    Elastomer Resin, Polypropylene (PP)
  • Blade Material
    High Carbon Edge Steel
  • Use
    For cutting wood (drying material), resin material, and raw wood.
Part Number
P-18
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,314.00

MOWING / WEEDING SUPPLIES 1 Piece(s) 10 Day(s)

Basic Specifications

  • Product Model
    Saw
  • Blade Length (mm)
    180
  • Overall Length (mm)
    407
  • JAN Code
    4965280001009
  • Trusco Code
    215-4463
  • Mass(g)
    162
  • Features
    Easy-gripping 2-layer molded grip.
  • Handle Material
    Elastomer Resin, Polypropylene (PP)
  • Blade Material
    High Carbon Edge Steel
  • Use
    For cutting wood (drying material), resin material, and raw wood.

Product Description

Double-layer molded grip is easy to hold. For cutting wood (dry wood), resin materials and green wood.

Specifications of P-18

  • Product Model
    Saw
  • Blade Length (mm)
    180
  • Overall Length (mm)
    407
  • JAN Code
    4965280001009
  • Trusco Code
    215-4463
  • Mass(g)
    162
  • Features
    Easy-gripping 2-layer molded grip.
  • Handle Material
    Elastomer Resin, Polypropylene (PP)
  • Blade Material
    High Carbon Edge Steel
  • Use
    For cutting wood (drying material), resin material, and raw wood.
Part Number
P-18
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,314.00

MOWING / WEEDING SUPPLIES 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1