(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pruning Saw "Deluxe 210" (Replaceable Blade Type)

Pruning Saw "Deluxe 210" (Replaceable Blade Type)

You can add up to 6 items to the comparison list.

Loading...

Specifications of 210DX

  • Product Model
    Saw
  • Blade Length (mm)
    150
  • Blade Pitch (mm)
    8
  • Overall Length (mm)
    350
  • JAN Code
    4965280005007
  • Trusco Code
    396-5651
  • Mass(g)
    135
  • Blade Material
    High Carbon Edge Steel
  • Specifications
    No Tooth Flare
Part Number
210DX
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,332.00

MOWING / WEEDING SUPPLIES 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Model
    Saw
  • Blade Length (mm)
    150
  • Blade Pitch (mm)
    8
  • Overall Length (mm)
    350
  • JAN Code
    4965280005007
  • Trusco Code
    396-5651
  • Mass(g)
    135
  • Blade Material
    High Carbon Edge Steel
  • Specifications
    No Tooth Flare

Product Description

Hard chrome finish prevents rusting and makes it difficult for resin to stick. Long-selling pruning saw recognized by professionals.

Specifications of 210DX

  • Product Model
    Saw
  • Blade Length (mm)
    150
  • Blade Pitch (mm)
    8
  • Overall Length (mm)
    350
  • JAN Code
    4965280005007
  • Trusco Code
    396-5651
  • Mass(g)
    135
  • Blade Material
    High Carbon Edge Steel
  • Specifications
    No Tooth Flare
Part Number
210DX
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,332.00

MOWING / WEEDING SUPPLIES 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1