(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pruning Saw "Black 200" (Replaceable Blade, Folding Type)_Replaceable Blade

Pruning Saw "Black 200" (Replaceable Blade, Folding Type)_Replaceable Blade

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of 201

  • Product Model
    Saw
  • Blade Length (mm)
    150
  • Overall Length (mm)
    186
  • JAN Code
    4965280008008
  • Trusco Code
    410-3254
  • Mass(g)
    30
  • Blade Material
    High Carbon Edge Steel
Part Number
201
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 603.00

MOWING / WEEDING SUPPLIES 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Model
    Saw
  • Blade Length (mm)
    150
  • Overall Length (mm)
    186
  • JAN Code
    4965280008008
  • Trusco Code
    410-3254
  • Mass(g)
    30
  • Blade Material
    High Carbon Edge Steel

Specifications of 201

  • Product Model
    Saw
  • Blade Length (mm)
    150
  • Overall Length (mm)
    186
  • JAN Code
    4965280008008
  • Trusco Code
    410-3254
  • Mass(g)
    30
  • Blade Material
    High Carbon Edge Steel
Part Number
201
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 603.00

MOWING / WEEDING SUPPLIES 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Folding type pruning saw.
●Economical black finishing.

Usage

●Pruning work.

Specification

●Blade Length(mm):150
●Total Length(mm):186
●SPQ(sheet):10

Materials

●Blade: High Carbon Knife Steel(black finishing)
●Handle: Polypropylene(PP)