- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Pruning Saw "Black 200" (Replaceable Blade, Folding Type)
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of 200B
-
- Product Model
- Saw
-
- Blade Length (mm)
- 150
-
- Overall Length (mm)
- 198
-
- JAN Code
- 4965280007001
-
- Trusco Code
- 410-3246
-
- Mass(g)
- 135
-
- Features
- It is a folding saw. With an economical black finish.
-
- Blade Material
- High Carbon Blade Steel Black Finish
-
- Use
- For pruning work.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,057.00
|
MOWING / WEEDING SUPPLIES
|
1 Piece(s)
|
|
12 Day(s)
|
Basic Specifications
-
- Product Model
- Saw
-
- Blade Length (mm)
- 150
-
- Overall Length (mm)
- 198
-
- JAN Code
- 4965280007001
-
- Trusco Code
- 410-3246
-
- Mass(g)
- 135
-
- Features
- It is a folding saw. With an economical black finish.
-
- Blade Material
- High Carbon Blade Steel Black Finish
-
- Use
- For pruning work.
Product Description
Folding-type pruning saw. Economic black finish. For pruning.
Specifications of 200B
-
- Product Model
- Saw
-
- Blade Length (mm)
- 150
-
- Overall Length (mm)
- 198
-
- JAN Code
- 4965280007001
-
- Trusco Code
- 410-3246
-
- Mass(g)
- 135
-
- Features
- It is a folding saw. With an economical black finish.
-
- Blade Material
- High Carbon Blade Steel Black Finish
-
- Use
- For pruning work.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,057.00
|
MOWING / WEEDING SUPPLIES
|
1 Piece(s)
|
|
12 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Folding type pruning saw.
●Economical black finishing.Usage
●Pruning work.Specification
●Blade Length(mm):150
●Blade Pitch(mm):8
●Total Length(mm):350
●SPQ(piece):10Materials
●Blade: High Carbon Knife Steel(black finishing)
●Handle: Polypropylene(PP)
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?