(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pistol Type Saw 22 (Blade Replaceable Type)

Pistol Type Saw 22 (Blade Replaceable Type)

You can add up to 6 items to the comparison list.

Loading...

Specifications of PS-22

  • Product Model
    Saw
  • Blade Length (mm)
    220
  • Blade Pitch (mm)
    8
  • Overall Length (mm)
    350
  • JAN Code
    4965280011008
  • Trusco Code
    396-5881
  • Mass(g)
    95
  • Features
    Pistol type long-selling product approved by professionals. Coarse type with wooden handle. Comes with wooden sheath.
  • Handle Material
    Wood
  • Blade Material
    High Carbon Edge Steel
  • Use
    For green wood pruning.
Part Number
PS-22
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,393.00

MOWING / WEEDING SUPPLIES 1 Piece(s) 40 Day(s)

Basic Specifications

  • Product Model
    Saw
  • Blade Length (mm)
    220
  • Blade Pitch (mm)
    8
  • Overall Length (mm)
    350
  • JAN Code
    4965280011008
  • Trusco Code
    396-5881
  • Mass(g)
    95
  • Features
    Pistol type long-selling product approved by professionals. Coarse type with wooden handle. Comes with wooden sheath.
  • Handle Material
    Wood
  • Blade Material
    High Carbon Edge Steel
  • Use
    For green wood pruning.

Product Description

Long-selling pistol-type saw recognized by professionals. Coarse type. Wooden handle. Includes a wooden sheath. For pruning green wood.

Specifications of PS-22

  • Product Model
    Saw
  • Blade Length (mm)
    220
  • Blade Pitch (mm)
    8
  • Overall Length (mm)
    350
  • JAN Code
    4965280011008
  • Trusco Code
    396-5881
  • Mass(g)
    95
  • Features
    Pistol type long-selling product approved by professionals. Coarse type with wooden handle. Comes with wooden sheath.
  • Handle Material
    Wood
  • Blade Material
    High Carbon Edge Steel
  • Use
    For green wood pruning.
Part Number
PS-22
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,393.00

MOWING / WEEDING SUPPLIES 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1