- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of 072920
-
- Product Model
- Rake
-
- Tip Width (mm)
- 360
-
- Overall Length (mm)
- 1560
-
- Number of Prongs(Nos.)
- 14
-
- Prong length(mm)
- 90
-
- JAN Code
- 4960517073040
-
- Trusco Code
- 382-0211
-
- Mass(g)
- 1300
-
- Features
- The heat treatment applied to the tip of the claw on the head makes it difficult to bend and resistant to wear.
-
- Use
- For grass collecting after weeding. For grading work after lifting. For leveling work.
-
- Material
- Claw: Steel, Handle: Natural Wood
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,415.79
|
MOWING / WEEDING SUPPLIES
|
1 Piece(s)
|
|
40 Day(s)
|
Basic Specifications
-
- Product Model
- Rake
-
- Tip Width (mm)
- 360
-
- Overall Length (mm)
- 1560
-
- Number of Prongs(Nos.)
- 14
-
- Prong length(mm)
- 90
-
- JAN Code
- 4960517073040
-
- Trusco Code
- 382-0211
-
- Mass(g)
- 1300
-
- Features
- The heat treatment applied to the tip of the claw on the head makes it difficult to bend and resistant to wear.
-
- Use
- For grass collecting after weeding. For grading work after lifting. For leveling work.
-
- Material
- Claw: Steel, Handle: Natural Wood
Product Description
[Features]
· Excellent wear resistance due to thermal processing of the teeth making them difficult to bend.
[Applications]
· For collecting grass after it is cut.
· For leveling off ridges.
· For soil preparation.
Specifications of 072920
-
- Product Model
- Rake
-
- Tip Width (mm)
- 360
-
- Overall Length (mm)
- 1560
-
- Number of Prongs(Nos.)
- 14
-
- Prong length(mm)
- 90
-
- JAN Code
- 4960517073040
-
- Trusco Code
- 382-0211
-
- Mass(g)
- 1300
-
- Features
- The heat treatment applied to the tip of the claw on the head makes it difficult to bend and resistant to wear.
-
- Use
- For grass collecting after weeding. For grading work after lifting. For leveling work.
-
- Material
- Claw: Steel, Handle: Natural Wood
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,415.79
|
MOWING / WEEDING SUPPLIES
|
1 Piece(s)
|
|
40 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?