(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Heavy Duty Machinery Hose Band (1 Pc)

Stainless Steel Heavy Duty Machinery Hose Band (1 Pc)

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 90.25 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
P-TSB-12
P-TSB-16
P-TSB-20
P-TSB-25
P-TSB-32
P-TSB-40
P-TSB-50
P-TSB-60
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Diameter
(mm)
Minimum Diameter
(mm)
JAN Code Trusco Code Mass
(g)

฿ 90.25

SPRINKLER SUPPLIES 1 Piece(s) Same day 12 8 4989999174441 252-6743 12

฿ 92.68

SPRINKLER SUPPLIES 1 Piece(s) Same day 16 10 4989999174458 252-6751 12

฿ 104.00

SPRINKLERSUPPLIES 1 Piece(s) Available Same day 20 12 4989999174465 252-6760 13

฿ 107.00

SPRINKLERSUPPLIES 1 Piece(s) Available Same day 25 16 4989999174472 252-6778 13

฿ 120.00

SPRINKLERSUPPLIES 1 Piece(s) Available Same day 32 20 4989999174489 252-6786 16

฿ 124.00

SPRINKLERSUPPLIES 1 Piece(s) Available Same day 40 25 4989999174496 252-6794 17

฿ 133.00

SPRINKLER SUPPLIES 1 Piece(s) Available Same day 50 32 4989999174502 252-6808 18

฿ 140.00

SPRINKLER SUPPLIES 1 Piece(s) Available Same day 60 40 4989999174519 252-6816 19

Basic Specifications

  • Product Type
    Related Components
  • Thickness(mm)
    0.6
  • Screw Size(L)
    M7X13
  • Features
    Since the handle is made of resin, it is extremely easy to fasten.
  • Application
    Hose clamp for general plants and all types of plumbing.
  • Material
    Handle: Polyacetal Resin (POM), Screw: Stainless (SUS304), Band: Stainless Steel (SUS430)
  • Specifications
    9 mm Bandwidth

Product Description

Since the handle is made of resin, it is extremely easy to fasten.

Part Number
P-TSB-12
P-TSB-16
P-TSB-20
P-TSB-25
P-TSB-32
P-TSB-40
P-TSB-50
P-TSB-60
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Diameter
(mm)
Minimum Diameter
(mm)
JAN Code Trusco Code Mass
(g)

฿ 90.25

SPRINKLER SUPPLIES 1 Piece(s) Same day 12 8 4989999174441 252-6743 12

฿ 92.68

SPRINKLER SUPPLIES 1 Piece(s) Same day 16 10 4989999174458 252-6751 12

฿ 104.00

SPRINKLERSUPPLIES 1 Piece(s) Available Same day 20 12 4989999174465 252-6760 13

฿ 107.00

SPRINKLERSUPPLIES 1 Piece(s) Available Same day 25 16 4989999174472 252-6778 13

฿ 120.00

SPRINKLERSUPPLIES 1 Piece(s) Available Same day 32 20 4989999174489 252-6786 16

฿ 124.00

SPRINKLERSUPPLIES 1 Piece(s) Available Same day 40 25 4989999174496 252-6794 17

฿ 133.00

SPRINKLER SUPPLIES 1 Piece(s) Available Same day 50 32 4989999174502 252-6808 18

฿ 140.00

SPRINKLER SUPPLIES 1 Piece(s) Available Same day 60 40 4989999174519 252-6816 19

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Thickness(mm):0.6
●Band Width: 9mm

Materials

●Handle: Polyacetal Resin(POM), Screw: Stainless Steel(SUS304), Band: Stainless Steel(SUS430)