(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Braided Hose (drum reel)

Braided Hose (drum reel)

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 3,893.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TB-1016D100
TB-1218D100
TB-1522D50
TB-1926D50
TB-21529D50
TB-2533D50
TB-611D100
TB-8135D100
TB-915D100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Hose Length (mm) Internal x external diameter (mm) JAN Code Trusco Code Mass
(g)

฿ 6,051.00

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s) 100000 10.0X16.0 4989999350616 228-1741 15400

฿ 6,859.00

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 100000 12.0X18.0 4989999350647 228-1759 18000

฿ 5,126.00

SPRINKLER SUPPLIES 1 Piece(s) Available Same day 50000 15.0X22.0 4989999350678 228-1767 13000

฿ 5,979.00

SPRINKLER SUPPLIES 1 Piece(s) Available Same day 50000 19.0X26.0 4989999350708 228-1775 15800

฿ 7,174.00

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s) 50000 21.5X29.0 4989999042214 384-0191 18250

฿ 11,156.00

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 50000 25.0X33.0 4989999350739 228-1783 23000

฿ 3,893.00

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s) 100000 6.0X11.0 4989999350524 228-1716 8500

฿ 4,696.00

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 100000 8.0X13.5 4989999350555 228-1724 11800

฿ 5,613.00

SPRINKLER SUPPLIES 1 Piece(s) Available Same day 100000 9.0X15.0 4989999350586 228-1732 14300

Basic Specifications

  • Product Type
    Related Components
  • Max Operating Pressure (MPa)
    1
  • Features
    Features outstanding pressure resistance, elasticity, resilience, and tensile strength.
  • Application
    Industrial use air/water piping for machine tools, casting machines, factory equipment, etc.
  • Material
    Soft Vinyl Chloride Resin (PVC) (with Polyester Thread)
  • Operating Temperature Range(°C)
    0–60
  • Color
    Clear

Product Description

Features outstanding pressure resistance, elasticity, resilience, and tensile strength.

Part Number
TB-1016D100
TB-1218D100
TB-1522D50
TB-1926D50
TB-21529D50
TB-2533D50
TB-611D100
TB-8135D100
TB-915D100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Hose Length (mm) Internal x external diameter (mm) JAN Code Trusco Code Mass
(g)

฿ 6,051.00

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s) 100000 10.0X16.0 4989999350616 228-1741 15400

฿ 6,859.00

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 100000 12.0X18.0 4989999350647 228-1759 18000

฿ 5,126.00

SPRINKLER SUPPLIES 1 Piece(s) Available Same day 50000 15.0X22.0 4989999350678 228-1767 13000

฿ 5,979.00

SPRINKLER SUPPLIES 1 Piece(s) Available Same day 50000 19.0X26.0 4989999350708 228-1775 15800

฿ 7,174.00

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s) 50000 21.5X29.0 4989999042214 384-0191 18250

฿ 11,156.00

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 50000 25.0X33.0 4989999350739 228-1783 23000

฿ 3,893.00

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s) 100000 6.0X11.0 4989999350524 228-1716 8500

฿ 4,696.00

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 100000 8.0X13.5 4989999350555 228-1724 11800

฿ 5,613.00

SPRINKLER SUPPLIES 1 Piece(s) Available Same day 100000 9.0X15.0 4989999350586 228-1732 14300

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Usage

●Industrial air/water pipe for machine tools, molding type machines, factory equipment, etc.

Specification

●Working Temperature Range: 0 to 60°C

Materials

●Soft Polyvinyl Chloride Resin(PVC) + Polyester Yarn