(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tap Plug Set

Tap Plug Set

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of TH-JPC

  • Product Type
    Related Components
  • Applicable Hose / Inner Diameter(mm)
    12–15
  • Applicable Hose / Outer Diameter(mm)
    14–18
  • Compatible Faucet Tap Outer Diameter(mm)
    14–18
  • JAN Code
    4989999253900
  • Trusco Code
    452-3989
  • Mass(g)
    68.5/set
  • Features
    A faucet plug and hose connector set.
Part Number
TH-JPC
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 343.00

SPRINKLER SUPPLIES 1 Piece(s) Same day

Basic Specifications

  • Product Type
    Related Components
  • Applicable Hose / Inner Diameter(mm)
    12–15
  • Applicable Hose / Outer Diameter(mm)
    14–18
  • Compatible Faucet Tap Outer Diameter(mm)
    14–18
  • JAN Code
    4989999253900
  • Trusco Code
    452-3989
  • Mass(g)
    68.5/set
  • Features
    A faucet plug and hose connector set.

Product Description

A faucet plug and hose connector set.

Specifications of TH-JPC

  • Product Type
    Related Components
  • Applicable Hose / Inner Diameter(mm)
    12–15
  • Applicable Hose / Outer Diameter(mm)
    14–18
  • Compatible Faucet Tap Outer Diameter(mm)
    14–18
  • JAN Code
    4989999253900
  • Trusco Code
    452-3989
  • Mass(g)
    68.5/set
  • Features
    A faucet plug and hose connector set.
Part Number
TH-JPC
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 343.00

SPRINKLER SUPPLIES 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Compatible Hose(mm) Inner Diameter x Outer Diameter:12 to 15 x 16 to 20
●SPQ(set):80
●Compatible Faucet Outer Diameter: 15 to 18mm

Materials

●Plug: ABS Resin
●Connector: POM Resin, ABS Resin