(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tap Plug

Tap Plug

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of TH-JP

  • Product Type
    Related Components
  • Height (mm)
    56
  • Compatible Faucet Tap Outer Diameter(mm)
    14–18
  • JAN Code
    4989999253917
  • Trusco Code
    452-3997
  • Mass(g)
    38
  • Features
    Hose can be attached to faucet with one touch
  • Material
    POM Resin
  • Specifications
    Conforming connector: TH-HC
Part Number
TH-JP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 216.00

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Type
    Related Components
  • Height (mm)
    56
  • Compatible Faucet Tap Outer Diameter(mm)
    14–18
  • JAN Code
    4989999253917
  • Trusco Code
    452-3997
  • Mass(g)
    38
  • Features
    Hose can be attached to faucet with one touch
  • Material
    POM Resin
  • Specifications
    Conforming connector: TH-HC

Product Description

Hose can be attached to faucet with one touch

Specifications of TH-JP

  • Product Type
    Related Components
  • Height (mm)
    56
  • Compatible Faucet Tap Outer Diameter(mm)
    14–18
  • JAN Code
    4989999253917
  • Trusco Code
    452-3997
  • Mass(g)
    38
  • Features
    Hose can be attached to faucet with one touch
  • Material
    POM Resin
  • Specifications
    Conforming connector: TH-HC
Part Number
TH-JP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 216.00

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Height(mm):56
●SPQ(piece):80
●Compatible Connector: TH-HC
●Compatible Faucet Outer Diameter: 15 to 18mm

Materials

●POM Resin