(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Performance Hose

High Performance Hose

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 361.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GHO-5
GHO-10
GHO-20
GHO-50
GHS-20
GHS-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Hose Length (mm) Internal x external diameter (mm) Details Type JAN Code Trusco Code Mass
(g)
Application

฿ 361.00

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 5000 15X20 Internal diameter 15 mm type 4989999147117 228-2755 900 For watering. For hose replacement.

฿ 712.00

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s) 10000 15X20 Internal diameter 15 mm type 4989999147124 228-2763 1800 For watering. For hose replacement.

฿ 1,630.00

SPRINKLER SUPPLIES 1 Piece(s) Available Same day 20000 15X20 Internal diameter 15 mm type 4989999147131 231-5904 3700 For watering. For hose replacement.

฿ 3,158.00

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s) 50000 15X20 Internal diameter 15 mm type 4989999147063 158-2437 9500 For watering. For hose replacement.

฿ 1,473.00

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 20000 12X16 Internal diameter 12 mm type 4989999253894 452-3971 2700 For watering. For hose reel replacement.

฿ 3,332.00

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 50000 12X16 Internal diameter 12 mm type 4989999253887 452-3962 7100 For watering. For hose reel replacement.

Basic Specifications

  • Product Type
    Related Components
  • Max Operating Pressure (MPa)
    0.784
  • Features
    A soft and durable hose with cold and pressure resistance properties. Does not easily crease when bent.
  • Material
    Polyvinyl Chloride Resin (PVC)
  • Specifications
    Food Sanitation Law Compliant
  • Operating Temperature Range(°C)
    0–60
  • Color
    Blue

Product Description

A cold resistant and pressure resistant hose that is soft, durable, and does not leave creases of fold.
Compliant with the Food Sanitation Act of Japan.
For watering.

Part Number
GHO-5
GHO-10
GHO-20
GHO-50
GHS-20
GHS-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Hose Length (mm) Internal x external diameter (mm) Details Type JAN Code Trusco Code Mass
(g)
Application

฿ 361.00

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 5000 15X20 Internal diameter 15 mm type 4989999147117 228-2755 900 For watering. For hose replacement.

฿ 712.00

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s) 10000 15X20 Internal diameter 15 mm type 4989999147124 228-2763 1800 For watering. For hose replacement.

฿ 1,630.00

SPRINKLER SUPPLIES 1 Piece(s) Available Same day 20000 15X20 Internal diameter 15 mm type 4989999147131 231-5904 3700 For watering. For hose replacement.

฿ 3,158.00

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s) 50000 15X20 Internal diameter 15 mm type 4989999147063 158-2437 9500 For watering. For hose replacement.

฿ 1,473.00

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 20000 12X16 Internal diameter 12 mm type 4989999253894 452-3971 2700 For watering. For hose reel replacement.

฿ 3,332.00

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 50000 12X16 Internal diameter 12 mm type 4989999253887 452-3962 7100 For watering. For hose reel replacement.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Usage

●For watering.

Specification

●Working Temperature Range: 0 to 60°C

Materials

●PVC Resin Vinyl(PVC) + Polyester Thread

Warning

●Inner diameter 12mm type can not be connected directly to hose.
●When installing on the faucet, please use a sold separately faucet plug set(TH-JPC).