(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Hose Winder (reel only)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 10,099.10 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MA-1B
MA-2B
MA-3B
MA-5B
MA-6B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Timer Part Dimensions Width x Depth x Height (mm) Details Model Winding Length
(mm)
JAN Code Trusco Code Mass
(g)
Body Material

฿ 10,471.02

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 600 650X600X600 - 150 4543820882570 241-1423 6500 Aluminum Alloy (A6063)

฿ 13,920.32

SPRINKLER SUPPLIES 1 Piece(s) 19 Day(s) 610 670X600X610 - 150 4543820882587 241-1431 6200 Aluminum Alloy (A6063)

฿ 10,099.10

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 500 500X600X500 - 100 4543820882594 241-1440 4100 Aluminum Alloy (A6064)

฿ 11,592.14

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 600 650X600X600 Truck-mounted type 150 4543820882617 241-1458 6500 Aluminum Alloy (A6065)

฿ 11,220.22

SPRINKLER SUPPLIES 1 Piece(s) 19 Day(s) 500 500X600X500 Truck-mounted type 100 4543820882624 241-1466 4100 Aluminum Alloy (A6066)

Basic Specifications

  • Product Model
    Related Parts
  • Compatible Hose (mm) Inner Diameter x Outer Diameter
    8.5X13.7
  • Features
    Equipped with light operation bearings.
  • Specifications
    Assembly type

Product Description

[Features]
· Equipped with bearing for easy operation.
· Includes a handle convenient for carrying.
· All models equipped with an 8.5 mm unwinding fitting as standard.
· Truck-mountable model (MA-5B/6B).
· The hose is sold separately.
· Uses recycled materials.

Part Number
MA-1B
MA-2B
MA-3B
MA-5B
MA-6B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Timer Part Dimensions Width x Depth x Height (mm) Details Model Winding Length
(mm)
JAN Code Trusco Code Mass
(g)
Body Material

฿ 10,471.02

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 600 650X600X600 - 150 4543820882570 241-1423 6500 Aluminum Alloy (A6063)

฿ 13,920.32

SPRINKLER SUPPLIES 1 Piece(s) 19 Day(s) 610 670X600X610 - 150 4543820882587 241-1431 6200 Aluminum Alloy (A6063)

฿ 10,099.10

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 500 500X600X500 - 100 4543820882594 241-1440 4100 Aluminum Alloy (A6064)

฿ 11,592.14

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 600 650X600X600 Truck-mounted type 150 4543820882617 241-1458 6500 Aluminum Alloy (A6065)

฿ 11,220.22

SPRINKLER SUPPLIES 1 Piece(s) 19 Day(s) 500 500X600X500 Truck-mounted type 100 4543820882624 241-1466 4100 Aluminum Alloy (A6066)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1