(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ring for Threaded Faucet

Ring for Threaded Faucet

You can add up to 6 items to the comparison list.

Loading...

Specifications of 568-025

  • Product Model
    Related Parts
  • Height (mm)
    52
  • Fixing screw
    W26, 20 Teeth
  • JAN Code
    4972353006342
  • Trusco Code
    420-2473
  • Mass(g)
    38.9
  • Features
    Install it to a screw-type faucet (W26 threads 20),
  • Specifications
    Flow Channel Inner Diameter: 9 mm. For 16 mm Pipe
  • Material
    Polypropylene (PP). Brass
Part Number
568-025
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 340.93

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s)

Basic Specifications

  • Product Model
    Related Parts
  • Height (mm)
    52
  • Fixing screw
    W26, 20 Teeth
  • JAN Code
    4972353006342
  • Trusco Code
    420-2473
  • Mass(g)
    38.9
  • Features
    Install it to a screw-type faucet (W26 threads 20),
  • Specifications
    Flow Channel Inner Diameter: 9 mm. For 16 mm Pipe
  • Material
    Polypropylene (PP). Brass

Product Description

[Features]
· Can be mounted on threaded faucets (26 mm 20 threads).

Specifications of 568-025

  • Product Model
    Related Parts
  • Height (mm)
    52
  • Fixing screw
    W26, 20 Teeth
  • JAN Code
    4972353006342
  • Trusco Code
    420-2473
  • Mass(g)
    38.9
  • Features
    Install it to a screw-type faucet (W26 threads 20),
  • Specifications
    Flow Channel Inner Diameter: 9 mm. For 16 mm Pipe
  • Material
    Polypropylene (PP). Brass
Part Number
568-025
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 340.93

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1