(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
568-113 |
568-194 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) | JAN Code | Trusco Code | Mass (g) |
Compatible connector |
---|---|---|---|---|---|---|---|---|---|---|
฿ 158.05 |
SPRINKLER SUPPLIES | 1 Piece(s) | 10 Day(s) | 50 | 4972353006403 | 438-5462 | 9.7 | 568-112 | ||
฿ 326.34 |
SPRINKLER SUPPLIES | 1 Piece(s) | 12 Day(s) | 60 | 4972353004096 | 438-5560 | 18.8 | 568-191 |
Nipple that connects hoses together.
Part Number |
---|
568-113 |
568-194 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) | JAN Code | Trusco Code | Mass (g) |
Compatible connector |
---|---|---|---|---|---|---|---|---|---|---|
฿ 158.05 |
SPRINKLER SUPPLIES | 1 Piece(s) | 10 Day(s) | 50 | 4972353006403 | 438-5462 | 9.7 | 568-112 | ||
฿ 326.34 |
SPRINKLER SUPPLIES | 1 Piece(s) | 12 Day(s) | 60 | 4972353004096 | 438-5560 | 18.8 | 568-191 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?