(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Threaded Nipple for Faucet Height (mm) 37

Threaded Nipple for Faucet Height (mm) 37

You can add up to 6 items to the comparison list.

Loading...

Specifications of 568-116

  • Product Model
    Related Parts
  • Height (mm)
    37
  • Fixing screw
    G3/4
  • JAN Code
    4972353006434
  • Trusco Code
    438-5489
  • Mass(g)
    6.5
  • Features
    Nipple to connect device and hose end.
  • Material
    Polypropylene (PP)
Part Number
568-116
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 210.20

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s)

Basic Specifications

  • Product Model
    Related Parts
  • Height (mm)
    37
  • Fixing screw
    G3/4
  • JAN Code
    4972353006434
  • Trusco Code
    438-5489
  • Mass(g)
    6.5
  • Features
    Nipple to connect device and hose end.
  • Material
    Polypropylene (PP)

Product Description

Nipple that connects the hose joint to the fitting.

Specifications of 568-116

  • Product Model
    Related Parts
  • Height (mm)
    37
  • Fixing screw
    G3/4
  • JAN Code
    4972353006434
  • Trusco Code
    438-5489
  • Mass(g)
    6.5
  • Features
    Nipple to connect device and hose end.
  • Material
    Polypropylene (PP)
Part Number
568-116
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 210.20

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1