(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multipurpose Faucet Mouth Ring Compatible Faucet Tap Outer Diameter (mm) 18 to 23

Multipurpose Faucet Mouth Ring Compatible Faucet Tap Outer Diameter (mm) 18 to 23

You can add up to 6 items to the comparison list.

Loading...

Specifications of 568-124

  • Product Model
    Related Parts
  • Height (mm)
    59.5
  • JAN Code
    4972353006472
  • Trusco Code
    438-5519
  • Mass(g)
    46.4
  • Features
    Enables securing with a screw to a water tap 20 that does not have threads at the tip or to a square faucet.
  • Material
    POM Resin
  • Compatible faucet outside diameter(mm)
    18–23
Part Number
568-124
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 337.33

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s)

Basic Specifications

  • Product Model
    Related Parts
  • Height (mm)
    59.5
  • JAN Code
    4972353006472
  • Trusco Code
    438-5519
  • Mass(g)
    46.4
  • Features
    Enables securing with a screw to a water tap 20 that does not have threads at the tip or to a square faucet.
  • Material
    POM Resin
  • Compatible faucet outside diameter(mm)
    18–23

Product Description

For securing to an unthreaded nominal size 20 faucet or square shaped faucet by using screws.

Specifications of 568-124

  • Product Model
    Related Parts
  • Height (mm)
    59.5
  • JAN Code
    4972353006472
  • Trusco Code
    438-5519
  • Mass(g)
    46.4
  • Features
    Enables securing with a screw to a water tap 20 that does not have threads at the tip or to a square faucet.
  • Material
    POM Resin
  • Compatible faucet outside diameter(mm)
    18–23
Part Number
568-124
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 337.33

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1