(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hose Nozzle "Spray Gun"

Hose Nozzle "Spray Gun"

You can add up to 6 items to the comparison list.

Loading...

Specifications of 952-801

  • Product Model
    Related Parts
  • Height (mm)
    154
  • Compatible hose inner diameter(mm)
    15–18
  • Compatible Hose Outer Diameter(mm)
    26
  • JAN Code
    4972353952823
  • Trusco Code
    438-5608
  • Mass(g)
    415
  • Features
    It can also be used for high water pressure.
  • Specifications
    Includes Band x 1
  • Material
    Zinc
Part Number
952-801
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,237.36

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s)

Basic Specifications

  • Product Model
    Related Parts
  • Height (mm)
    154
  • Compatible hose inner diameter(mm)
    15–18
  • Compatible Hose Outer Diameter(mm)
    26
  • JAN Code
    4972353952823
  • Trusco Code
    438-5608
  • Mass(g)
    415
  • Features
    It can also be used for high water pressure.
  • Specifications
    Includes Band x 1
  • Material
    Zinc

Product Description

Can also be used with high water pressure.

Specifications of 952-801

  • Product Model
    Related Parts
  • Height (mm)
    154
  • Compatible hose inner diameter(mm)
    15–18
  • Compatible Hose Outer Diameter(mm)
    26
  • JAN Code
    4972353952823
  • Trusco Code
    438-5608
  • Mass(g)
    415
  • Features
    It can also be used for high water pressure.
  • Specifications
    Includes Band x 1
  • Material
    Zinc
Part Number
952-801
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,237.36

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1