(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hose Nozzle "Battle 5"

Hose Nozzle "Battle 5"

You can add up to 6 items to the comparison list.

Loading...

Specifications of 525-505

  • Product Model
    Related Parts
  • Compatible hose inner diameter(mm)
    11~15
  • Compatible Hose Outer Diameter(mm)
    16–20
  • Height at the time of connecting connector(mm)
    253
  • JAN Code
    4972353007103
  • Trusco Code
    438-5390
  • Mass(g)
    275.1
  • Features
    Possible to switch between direct injection, random shooting, shower, watering can by using lever grip and switch button.
  • Specifications
    With Connector
  • Material
    ABS Resin, POM Resin
Part Number
525-505
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,448.59

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Model
    Related Parts
  • Compatible hose inner diameter(mm)
    11~15
  • Compatible Hose Outer Diameter(mm)
    16–20
  • Height at the time of connecting connector(mm)
    253
  • JAN Code
    4972353007103
  • Trusco Code
    438-5390
  • Mass(g)
    275.1
  • Features
    Possible to switch between direct injection, random shooting, shower, watering can by using lever grip and switch button.
  • Specifications
    With Connector
  • Material
    ABS Resin, POM Resin

Product Description

The way the lever is gripped enables the output to be switched between jet, spray and water-off. The outputs can also be switched between using the button.

Specifications of 525-505

  • Product Model
    Related Parts
  • Compatible hose inner diameter(mm)
    11~15
  • Compatible Hose Outer Diameter(mm)
    16–20
  • Height at the time of connecting connector(mm)
    253
  • JAN Code
    4972353007103
  • Trusco Code
    438-5390
  • Mass(g)
    275.1
  • Features
    Possible to switch between direct injection, random shooting, shower, watering can by using lever grip and switch button.
  • Specifications
    With Connector
  • Material
    ABS Resin, POM Resin
Part Number
525-505
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,448.59

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1