- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Stainless Steel Hose Reel For 20 m / 21 m
Specifications of SSD-0
-
- Product Type
- Watering tool
-
- Compatible Hose Length (mm)
- 20000
-
- Width×Depth×Height (mm)
- 349.5×408×357.5
-
- Compatible Hose (mm) Inner Diameter×Outer Diameter
- 12~15×17~20
-
- Details Type
- Reel Only
-
- JAN Code
- 4930510418292
-
- Trusco Code
- 370-4424
-
- Material
- Frame/Drum: Stainless Steel (SUS430), Hose: Polyvinyl Chloride (PVC)
-
- Compatible Faucet Tap Outer Diameter(mm)
- 15
-
- Mass(kg)
- 2.7
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 2,692.00
|
SPRINKLER SUPPLIES
|
1 Piece(s)
|
|
1 Day(s)
|
Basic Specifications
-
- Product Type
- Watering tool
-
- Compatible Hose Length (mm)
- 20000
-
- Width×Depth×Height (mm)
- 349.5×408×357.5
-
- Compatible Hose (mm) Inner Diameter×Outer Diameter
- 12~15×17~20
-
- Details Type
- Reel Only
-
- JAN Code
- 4930510418292
-
- Trusco Code
- 370-4424
-
- Material
- Frame/Drum: Stainless Steel (SUS430), Hose: Polyvinyl Chloride (PVC)
-
- Compatible Faucet Tap Outer Diameter(mm)
- 15
-
- Mass(kg)
- 2.7
Product Description
This is Stainless Steel Hose Reel
[Features]
· The semi-automatic "rolling guide" makes it easy to pull out and wind up the hose
· You can store the hose without getting your hands dirty]
· Stenno Hose Reel are Φ12 inner diameter x Φ17 outer diameter, or Φ15 inner diameter x Φ20 outer diameter, and can be fitted with a hose length of 20m.
[Materials]
· Frame/Drum: Stainless Steel(SUS430)
· Hose: Vinyl Chloride(PVC)
Specifications of SSD-0
-
- Product Type
- Watering tool
-
- Compatible Hose Length (mm)
- 20000
-
- Width×Depth×Height (mm)
- 349.5×408×357.5
-
- Compatible Hose (mm) Inner Diameter×Outer Diameter
- 12~15×17~20
-
- Details Type
- Reel Only
-
- JAN Code
- 4930510418292
-
- Trusco Code
- 370-4424
-
- Material
- Frame/Drum: Stainless Steel (SUS430), Hose: Polyvinyl Chloride (PVC)
-
- Compatible Faucet Tap Outer Diameter(mm)
- 15
-
- Mass(kg)
- 2.7
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 2,692.00
|
SPRINKLER SUPPLIES
|
1 Piece(s)
|
|
1 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Specification
●Compatible Faucet Outer Diameter: 12mmMaterials
●Frame/Drum: Stainless Steel(SUS430)
●Hose: Vinyl Chloride(PVC)
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?