(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SLA-40P |
SSA-0 |
SSA-20P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Max Operating Pressure (MPa) | Compatible Hose Length (mm) | Width×Depth×Height (mm) | Details Type | JAN Code | Trusco Code | Material | Specifications | Compatible Faucet Tap Outer Diameter (mm) |
Faucet-side hose length (m) |
Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,523.70 ฿ 11,027.12 |
SPRINKLER SUPPLIES | 1 Piece(s) | 10 Day(s) | 0.4 | 40000 | 440×490×477 | With Hose / Aluminum Rubber Nozzle | 4930510418155 | 106-5211 | Frame/Drum: Stainless Steel (SUS304) Hose: Polyvinyl Chloride (PVC) | Pressure-resistant hose | - | - | 12.8 | ||
฿ 6,680.11 |
SPRINKLER SUPPLIES | 1 Piece(s) | 12 Day(s) | - | 20000 | 366×413×405 | Reel Only | 4930510418100 | 106-5181 | Frame/Drum: Stainless Steel (SUS304) | - | 15 | 1.5 (with Hose Clamp) | 4.1 | ||
฿ 8,577.20 |
SPRINKLER SUPPLIES | 1 Piece(s) | 10 Day(s) | 0.4 | 20000 | 366×413×405 | With Hose / Aluminum Rubber Nozzle | 4930510418124 | 106-5190 | Frame/Drum: Stainless Steel (SUS304) Hose: Polyvinyl Chloride (PVC) | Pressure-resistant hose | - | - | 7.7 |
[Features]
· Equipped with auto-winding hose guide that allows winding up the hose without soiling hands.
· Comes with easy to reel large handle and foot pedal.
· The seal part is a double sealed type with no water leakage.
· It uses the highest grade stainless steel 304 for the main body.
· Large rubber legs with excellent stability.
Part Number |
---|
SLA-40P |
SSA-0 |
SSA-20P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Max Operating Pressure (MPa) | Compatible Hose Length (mm) | Width×Depth×Height (mm) | Details Type | JAN Code | Trusco Code | Material | Specifications | Compatible Faucet Tap Outer Diameter (mm) |
Faucet-side hose length (m) |
Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,523.70 ฿ 11,027.12 |
SPRINKLER SUPPLIES | 1 Piece(s) | 10 Day(s) | 0.4 | 40000 | 440×490×477 | With Hose / Aluminum Rubber Nozzle | 4930510418155 | 106-5211 | Frame/Drum: Stainless Steel (SUS304) Hose: Polyvinyl Chloride (PVC) | Pressure-resistant hose | - | - | 12.8 | ||
฿ 6,680.11 |
SPRINKLER SUPPLIES | 1 Piece(s) | 12 Day(s) | - | 20000 | 366×413×405 | Reel Only | 4930510418100 | 106-5181 | Frame/Drum: Stainless Steel (SUS304) | - | 15 | 1.5 (with Hose Clamp) | 4.1 | ||
฿ 8,577.20 |
SPRINKLER SUPPLIES | 1 Piece(s) | 10 Day(s) | 0.4 | 20000 | 366×413×405 | With Hose / Aluminum Rubber Nozzle | 4930510418124 | 106-5190 | Frame/Drum: Stainless Steel (SUS304) Hose: Polyvinyl Chloride (PVC) | Pressure-resistant hose | - | - | 7.7 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?