(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
WD-25L-1 |
WD-30L-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade Length (mm) |
Total Length (mm) |
JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,067.00 |
GARDENING SUPPLIES | 1 Piece(s) | 19 Day(s) | 250 | 306 | 4965280013026 | 440-0402 | 60 | ||
฿ 1,172.00 |
GARDENING SUPPLIES | 1 Piece(s) | 10 Day(s) | 300 | 383 | 4965280015020 | 440-0429 | 80 |
[Features]
· Uses a natural material that fits the hand well, making it easy to use.
· Features a stopper on the end of the sheath so that the blade is held firmly even if the sheath is turned upside down.
[Applications]
· For pruning.
Part Number |
---|
WD-25L-1 |
WD-30L-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade Length (mm) |
Total Length (mm) |
JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,067.00 |
GARDENING SUPPLIES | 1 Piece(s) | 19 Day(s) | 250 | 306 | 4965280013026 | 440-0402 | 60 | ||
฿ 1,172.00 |
GARDENING SUPPLIES | 1 Piece(s) | 10 Day(s) | 300 | 383 | 4965280015020 | 440-0429 | 80 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?