(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Window Tight Tape

Window Tight Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 221.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KPM-201
KPM-202
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Detailed Colors JAN Code Trusco Code Amount Of Content

฿ 221.00

SUPPLIES TO COUNTER COOLING 1 Pack(s)

2 Pieces Per Package

12 Day(s) Beige 4903620944043 440-7539 1 Pack (2 pcs)

฿ 221.00

SUPPLIES TO COUNTER COOLING 1 Pack(s)

2 Pieces Per Package

19 Day(s) Silver 4903620944104 440-7547 1 Pack (2 pcs)

Basic Specifications

  • Product Model
    Protection Against Cold Products
  • Type
    Other
  • Color
    Other
  • Width(mm)
    40
  • Length(mm)
    910
  • Thickness(mm)
    4
  • Mass(g/pack)
    42
  • Use
    For removing condensation.
  • Material
    Front Surface: Polyester, Back Surface: Acrylic Resin
  • Features
    It can be freely applied and removed. It can be cut to any size. It comes clean even after repeated washings.
  • Amount Of Content
    1 Pack (2 pcs)

Product Description

The tape can be freely affixed and peeled off. The tape can be freely cut. The tape can be washed repeatedly so it stays clean. For removing condensation

Part Number
KPM-201
KPM-202
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Detailed Colors JAN Code Trusco Code Amount Of Content

฿ 221.00

SUPPLIES TO COUNTER COOLING 1 Pack(s)

2 Pieces Per Package

12 Day(s) Beige 4903620944043 440-7539 1 Pack (2 pcs)

฿ 221.00

SUPPLIES TO COUNTER COOLING 1 Pack(s)

2 Pieces Per Package

19 Day(s) Silver 4903620944104 440-7547 1 Pack (2 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1