(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TFZR-45A |
TFZRA-45A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade Diameter (cm) | Details Type | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 10,156.00 |
FANS FOR FACTORIES | 1 Piece(s) | 19 Day(s) | 45 | 4 sheets (AS Resin) | 4989999254822 | 453-8820 | 1 unit | ||
฿ 10,051.00 |
FACTORY FANS | 1 Piece(s) | 19 Day(s) | 44 | 4 sheets (Aluminum) | 4989999299908 | 474-8981 | 1 unit |
Fully closed type factory fan, a stationary type which doesn't take up space.
[Features]
· Adopts a fully closed motor with excellent durability and safety.
· It is a line-up of aluminum blade types for areas that produce high frequencies and oil mist.
· Has a thermal protector built in for preventing motor burnout.
· With carrying handle convenient for carrying.
· Quality guarantee period of 3 years and standard use time frame of 6 years.
· Can be used by placing on top of a desk or workbench.
[Applications]
· For air blast in factories and work sites.
Part Number |
---|
TFZR-45A |
TFZRA-45A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade Diameter (cm) | Details Type | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 10,156.00 |
FANS FOR FACTORIES | 1 Piece(s) | 19 Day(s) | 45 | 4 sheets (AS Resin) | 4989999254822 | 453-8820 | 1 unit | ||
฿ 10,051.00 |
FACTORY FANS | 1 Piece(s) | 19 Day(s) | 44 | 4 sheets (Aluminum) | 4989999299908 | 474-8981 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?