- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Frame for Full-Closing Type Factory Fan Zephyr Cube Type
Specifications of TFZP-Z
-
- Product Type
- related goods
-
- Other
- Option
-
- Details Type
- Cube Frame Only
-
- Part name
- Cube Frame
-
- JAN Code
- 4989999217032
-
- Trusco Code
- 432-1880
-
- Material
- Frame: Aluminum (Hard Alumite Paint). Leg (Pipe Part): Steel. Corner Joint/Joint Parts: Resin
-
- Mass(g)
- 8200
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 7,384.28
|
FANS FOR FACTORIES
|
1 Piece(s)
|
|
12 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- related goods
-
- Other
- Option
-
- Details Type
- Cube Frame Only
-
- Part name
- Cube Frame
-
- JAN Code
- 4989999217032
-
- Trusco Code
- 432-1880
-
- Material
- Frame: Aluminum (Hard Alumite Paint). Leg (Pipe Part): Steel. Corner Joint/Joint Parts: Resin
-
- Mass(g)
- 8200
-
- Amount Of Content
- 1 unit
Product Description
It can be used as a cube type factory fan by attaching it to the TFZP45 body.
Specifications of TFZP-Z
-
- Product Type
- related goods
-
- Other
- Option
-
- Details Type
- Cube Frame Only
-
- Part name
- Cube Frame
-
- JAN Code
- 4989999217032
-
- Trusco Code
- 432-1880
-
- Material
- Frame: Aluminum (Hard Alumite Paint). Leg (Pipe Part): Steel. Corner Joint/Joint Parts: Resin
-
- Mass(g)
- 8200
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 7,384.28
|
FANS FOR FACTORIES
|
1 Piece(s)
|
|
12 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?