(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
CV-3510 |
CV-3530 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Power (V) | Power Consumption (W) (50 / 60 Hz) |
JAN Code | Trusco Code | Body Dimensions (width) (mm) |
Body Dimensions (depth) (mm) |
Body Dimension (Height) (mm) |
Internal capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,787.00 |
FANS FOR FACTORIES | 1 Piece(s) | 10 Day(s) | Single-phase 100 | 55/58 | 4511340080011 | 432-1146 | 500 | 250 | 490 | 1 unit | ||
฿ 8,787.00 |
FANS FOR FACTORIES | 1 Piece(s) | 40 Day(s) | Three-phase 200 | 50/45 | 4511340080073 | 432-1154 | - | - | - | 1 unit |
Ideal factory fan for circulating and blowing air for facility gardening and inside cultivation facilities.
[Features]
· Can be mounted in high places as well as on the floor.
· By circulating the air in a greenhouse for gardening, air conditioning expenses can be reduced.
· Also used for circulating the air in factories, warehouses, meeting venues, etc.
· By employing a fully closed motor, the blower can withstand high humidity.
· Has a thermal protector built in.
· Equipped with a guard net for safety.
[Applications]
· Convenient for blowing and circulating air for plastic greenhouses, facility gardening, inside cultivation facilities, warehouses, meeting places, etc.
Part Number |
---|
CV-3510 |
CV-3530 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Power (V) | Power Consumption (W) (50 / 60 Hz) |
JAN Code | Trusco Code | Body Dimensions (width) (mm) |
Body Dimensions (depth) (mm) |
Body Dimension (Height) (mm) |
Internal capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,787.00 |
FANS FOR FACTORIES | 1 Piece(s) | 10 Day(s) | Single-phase 100 | 55/58 | 4511340080011 | 432-1146 | 500 | 250 | 490 | 1 unit | ||
฿ 8,787.00 |
FANS FOR FACTORIES | 1 Piece(s) | 40 Day(s) | Three-phase 200 | 50/45 | 4511340080073 | 432-1154 | - | - | - | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?