(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oil Mist Collector "Mist Eater Z" (No Filter) (ME-05Z)

Oil Mist Collector "Mist Eater Z" (No Filter) (ME-05Z)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ME-05Z SALE
ME-10Z SALE
ME-15Z
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Output (kW) Air Volume (m3/min) (56 / 60 Hz) Width
(mm)
Depth
(mm)
Height
(mm)
Installation Dimensions
(mm)
Suction aperture
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 164,848.00

฿ 135,752.33

OIL MIST ELIMINATORS 1 Piece(s) 40 Day(s) 0.4 8.5/10.0 618 408 610 340X338 124 453-4417 62000 1 unit

฿ 225,000.00

฿ 158,827.50

OIL MIST ELIMINATORS 1 Piece(s) 63 Day(s) 0.75 11.5/14.0 642 472 610 340X432 148 453-4425 72000 1 unit

฿ 210,714.00

OIL MIST ELIMINATORS 1 Piece(s) 40 Day(s) 1.5 18.0/22.0 692 660 650 340X620 198 453-4433 99000 1 unit

Basic Specifications

  • Product Model
    Mist Removal Device
  • Power (V)
    Three-phase 200
  • Features
    This product is filterless to eliminate the need for filter disposal. The motor was lowered by one rank for energy efficiency. High collection efficiency is provided through the filter system. Intake power is maintained stably over a long product lifespan.
  • Use
    Product suitable for machine tool work.
  • Collection Efficiency
    99 (2 μm or more)
  • Amount Of Content
    1 unit

Product Description

Being filterless, there is no need to dispose of filters. The machine is fitted with a motor that is one level smaller in size, bringing energy savings. It demonstrates high collection efficiency at a level comparable to that of the filter method. The suction strength is stable for a long period of time, for long life.

Part Number
ME-05Z SALE
ME-10Z SALE
ME-15Z
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Output (kW) Air Volume (m3/min) (56 / 60 Hz) Width
(mm)
Depth
(mm)
Height
(mm)
Installation Dimensions
(mm)
Suction aperture
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 164,848.00

฿ 135,752.33

OIL MIST ELIMINATORS 1 Piece(s) 40 Day(s) 0.4 8.5/10.0 618 408 610 340X338 124 453-4417 62000 1 unit

฿ 225,000.00

฿ 158,827.50

OIL MIST ELIMINATORS 1 Piece(s) 63 Day(s) 0.75 11.5/14.0 642 472 610 340X432 148 453-4425 72000 1 unit

฿ 210,714.00

OIL MIST ELIMINATORS 1 Piece(s) 40 Day(s) 1.5 18.0/22.0 692 660 650 340X620 198 453-4433 99000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1