(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Speed Hump (H6005Y)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
H6005BK
H6005Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 3,725.08

SAFETY CUSHIONS 1 Piece(s) 10 Day(s) Black 4973655408612 297-6854 1 pc.

฿ 3,725.08

SAFETY CUSHIONS 1 Piece(s) 10 Day(s) Yellow 4973655408636 297-6862 1 pc.

Basic Specifications

  • Product Type
    Other Cushions
  • Mounting Method
    Other
  • Material
    Other
  • Accessory
    None
  • Height(mm)
    300
  • Frontage(mm)
    600
  • Height(mm)
    50
  • Other Material
    Reclaimed Rubbers
  • Loadable
    Approx. 2 t
  • Mounting Bore Diameter(mm)
    14
  • Mass(kg)
    9.0
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Suitable for speed restriction in car parks.
· Made from recycled rubber, so it is resistant to cracking and deforming, and environmentally friendly.
· With reflective plates.
· We recommend M12 × 60L anchor bolts (sold separately).
[Applications]
· Speed restriction in car parks.

Part Number
H6005BK
H6005Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 3,725.08

SAFETY CUSHIONS 1 Piece(s) 10 Day(s) Black 4973655408612 297-6854 1 pc.

฿ 3,725.08

SAFETY CUSHIONS 1 Piece(s) 10 Day(s) Yellow 4973655408636 297-6862 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1