(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Step plate Load up G (linear type and corner type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 415.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
G3010
G6005
G6010
G6015
G9010
GC5
GC10
GC15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Depth
(mm)
Height
(mm)
Frontage
(mm)
Height
(mm)
JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 722.00

SAFETY CUSHIONS 1 Piece(s) 1 Day(s) Linear Type 250 300 95 4973655408513 282-8961 4.0 1 pc.

฿ 826.00

SAFETY CUSHIONS 1 Piece(s) 12 Day(s) Linear Type 150 600 45 4973655408117 282-9002 2.8 1 pc.

฿ 1,168.00

SAFETY CUSHIONS 1 Piece(s) 1 Day(s) Linear Type 250 600 95 4973655407110 282-8979 7.5 1 pc.

฿ 2,544.00

SAFETY CUSHIONS 1 Piece(s) 12 Day(s) Linear Type 330 600 145 4973655408315 282-9029 18.0 1 pc.

฿ 1,653.00

SAFETY CUSHIONS 1 Piece(s) 1 Day(s) Linear Type 250 900 95 4973655407219 282-8987 11.5 1 pc.

฿ 415.00

SAFETY CUSHIONS 1 Piece(s) 1 Day(s) Corner type 150 150 45 4973655408216 282-9011 0.7 1 pc.

฿ 688.00

SAFETY CUSHIONS 1 Piece(s) 1 Day(s) Corner type 250 250 95 4973655407318 282-8995 2.4 1 pc.

฿ 1,376.00

SAFETY CUSHIONS 1 Piece(s) 12 Day(s) Corner type 330 330 145 4973655408414 282-9037 7.0 1 pc.

Basic Specifications

  • Product Type
    Other Cushions
  • Color
    Black
  • Material
    Other
  • Accessory
    Included
  • Other Material
    Reclaimed Rubbers
  • Loadable
    Approx. 2 t
  • Accessories
    Connecting Bolt (M8 x 60 L), Nut, Washer
  • Amount Of Content
    1 pc.

Product Description

A safety cushion that eliminates steps in front of the garage and softens the impact of crossing steps to allow smooth entry and exit.
[Features]
·Environmentally friendly recycled rubber is used.
·It is quiet and has little cracking or deformation.
·Because it is made of rubber, the surface is shaped to prevent slipping even on rainy days.
·Because of its own weight, it does not easily get washed away by rainwater.
·Can be connected with the supplied bolts and nuts.
[Applications]
·By installing it on the sidewalk in front of the garage or on the step in front of the entrance, it will be easier to go over the step.
·For eliminating steps in front of the garage.

Part Number
G3010
G6005
G6010
G6015
G9010
GC5
GC10
GC15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Depth
(mm)
Height
(mm)
Frontage
(mm)
Height
(mm)
JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 722.00

SAFETY CUSHIONS 1 Piece(s) 1 Day(s) Linear Type 250 300 95 4973655408513 282-8961 4.0 1 pc.

฿ 826.00

SAFETY CUSHIONS 1 Piece(s) 12 Day(s) Linear Type 150 600 45 4973655408117 282-9002 2.8 1 pc.

฿ 1,168.00

SAFETY CUSHIONS 1 Piece(s) 1 Day(s) Linear Type 250 600 95 4973655407110 282-8979 7.5 1 pc.

฿ 2,544.00

SAFETY CUSHIONS 1 Piece(s) 12 Day(s) Linear Type 330 600 145 4973655408315 282-9029 18.0 1 pc.

฿ 1,653.00

SAFETY CUSHIONS 1 Piece(s) 1 Day(s) Linear Type 250 900 95 4973655407219 282-8987 11.5 1 pc.

฿ 415.00

SAFETY CUSHIONS 1 Piece(s) 1 Day(s) Corner type 150 150 45 4973655408216 282-9011 0.7 1 pc.

฿ 688.00

SAFETY CUSHIONS 1 Piece(s) 1 Day(s) Corner type 250 250 95 4973655407318 282-8995 2.4 1 pc.

฿ 1,376.00

SAFETY CUSHIONS 1 Piece(s) 12 Day(s) Corner type 330 330 145 4973655408414 282-9037 7.0 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Uses environmentally friendly recycled rubber.
●The sound is quiet and there are few cracks and deformations.
●Made out of rubber making it non-slippery during rainy days.
●It is difficult to be drained by rain water because it has its own weight.

Specification

●Color:Black
●Load Capacity: Approx. 2t
●Connection Bolt: M8 x 60L(accessory)

Materials

●Recycled Rubber

Accessories

●Connection bolt(M8 x 60L)
●Nut
●Washer

Warning

●There is a smell unique to recycled rubber.