(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ear Plugs TEI-32 (TEI-32)

Ear Plugs TEI-32 (TEI-32)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TEI-32
TEI-32H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cord Cord Length
(mm)
Material JAN Code Trusco Code Mass
(g/group)
Amount Of Content

฿ 14.00

EARPLUGS 1 Piece(s) Same day NA - Polyurethane (PUR). 4989999268508 445-5711 1.25 1 Set

฿ 26.67

EARPLUGS 1 Piece(s) 12 Day(s) Available 680 Polyurethane (PUR), Cord: Vinyl Chloride (PVC) 4989999268515 445-5720 2.50 1 Set

Basic Specifications

  • NRR value(dB)
    32
  • Product Type
    Earplugs
  • Shape
    Flange Type
  • Size
    Configurable
  • Standard
    ANSI
  • Features
    The unique shape with a refined base provides an excellent fit, and it produces the highest level of sound insulation.
  • Amount Of Content
    1 Set

Product Description

The unique shape with a refined base provides an excellent fit, and it produces the highest level of sound insulation.

Part Number
TEI-32
TEI-32H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cord Cord Length
(mm)
Material JAN Code Trusco Code Mass
(g/group)
Amount Of Content

฿ 14.00

EARPLUGS 1 Piece(s) Same day NA - Polyurethane (PUR). 4989999268508 445-5711 1.25 1 Set

฿ 26.67

EARPLUGS 1 Piece(s) 12 Day(s) Available 680 Polyurethane (PUR), Cord: Vinyl Chloride (PVC) 4989999268515 445-5720 2.50 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The unique shape that narrows down the base creates a wonderful fit and the highest level of sound insulation performance.

Specification

●Size:Free
●NRR Rating: 32dB
●ANSI Compliant Product

Materials

●Polyurethane(PUR)
●Code: Polyvinyl Chloride(PVC)