(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ear Plugs TEK-26 (TEK-26)

Ear Plugs TEK-26 (TEK-26)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TEK-26
TEK-26H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cord Cord Length
(mm)
Material JAN Code Trusco Code Mass
(g/group)
Amount Of Content

฿ 28.34

EARPLUGS 1 Piece(s) 1 Day(s) NA - Thermoplastic Elastomer (TPR). 4989999268546 445-5754 1.2 1 Set

฿ 35.00

EARPLUGS 1 Piece(s) Same day Available 680 Thermoplastic Elastomer (TPR). Cord: vinyl chloride (PVC) 4989999268553 445-5762 3.8 1 Set

Basic Specifications

  • NRR value(dB)
    26
  • Product Type
    Earplugs
  • Shape
    Flange Type
  • Size
    Configurable
  • Standard
    ANSI
  • Features
    Flanged earplugs that can be washed and reused any number of times.
  • Amount Of Content
    1 Set

Product Description

Flanged earplugs that can be washed and reused any number of times.

Part Number
TEK-26
TEK-26H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cord Cord Length
(mm)
Material JAN Code Trusco Code Mass
(g/group)
Amount Of Content

฿ 28.34

EARPLUGS 1 Piece(s) 1 Day(s) NA - Thermoplastic Elastomer (TPR). 4989999268546 445-5754 1.2 1 Set

฿ 35.00

EARPLUGS 1 Piece(s) Same day Available 680 Thermoplastic Elastomer (TPR). Cord: vinyl chloride (PVC) 4989999268553 445-5762 3.8 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a flange type earplug that can be washed and reused many times.

Specification

●Size:Free
●NRR Rating: 26dB
●ANSI Compliant Product

Materials

●Elastomeric Thermoplastic(TPR)
●Code: Polyvinyl Chloride(PVC)