(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sand Bag 1 Pack (Set of 10 Units); 1 Pack (Set of 200 Units) (TDN-10P)

Sand Bag 1 Pack (Set of 10 Units); 1 Pack (Set of 200 Units) (TDN-10P)

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TDN-10P
TDN-200P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship JAN Code Trusco Code Mass
(g/bag)
Amount Of Content

฿ 184.00

SAND BAGS 1 Pack(s)

10 Pieces Per Package

Available Same day 4989999261691 445-4065 450 1 Pack (10 pcs)

฿ 4,124.00

SAND BAGS 1 Pack(s)

200 Pieces Per Package

Same day 4989999261707 445-4073 9000 1 Pack (200 pcs)

Basic Specifications

  • Product Type
    Sand bags and flood prevention goods
  • Color
    White
  • Vertical(mm)
    620
  • Horizontal(mm)
    480
  • Features
    Because it comes with a line that shows 25 kg when sand enters, it allows for excellent work without requiring an effort at measurement.
  • Application
    Earthwork for civil engineering projects. Earthwork for river improvement projects. Earthwork for architectural and construction sites.
  • Specifications
    With gathering rope
  • Material
    Polyethylene (PE)

Product Description

Because it comes with a line that shows 25 kg when sand enters, it allows for excellent work without requiring an effort at measurement. Earthwork for civil engineering projects. Earthwork for river improvement projects. Earthwork for architectural and construction sites.

Part Number
TDN-10P
TDN-200P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship JAN Code Trusco Code Mass
(g/bag)
Amount Of Content

฿ 184.00

SAND BAGS 1 Pack(s)

10 Pieces Per Package

Available Same day 4989999261691 445-4065 450 1 Pack (10 pcs)

฿ 4,124.00

SAND BAGS 1 Pack(s)

200 Pieces Per Package

Same day 4989999261707 445-4073 9000 1 Pack (200 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it contains a line indicating 25kg when sand is in, has a great usability without weighing.

Specification

●Vertical x W (mm):620 x 480
●With a squeeze rope

Materials

●Polyethylene(PE)