(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Quick dike

Quick dike

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of QB125330

  • Product Type
    Restoration work equipment
  • Color
    Blue
  • Height (Before Imbibition Size)(mm)
    1250
  • Side (Before Imbibition Size)(mm)
    330
  • Thickness (Before Imbibition Size)(mm)
    10–12
  • JAN Code
    4560170008313
  • Trusco Code
    433-4361
  • Mass(g)
    9400
  • Features
    The water absorbing polymer will quickly absorb water. It can absorb approximately 40 times its weight in water.
  • Application
    For controlling damage due to floods.
  • Height (After Imbibition Size)(mm)
    1250
  • Width (After Imbibition Size)(mm)
    330
  • Thickness (After Imbibition Size)(mm)
    100–110
  • Imbibition Time(min)
    Approx. 5
  • Mass After Imbibition(kg)
    20
  • Material
    Pulp+PET non-woven/high molecular weight polymer
  • Amount Of Content
    1 Box (1 Sheets)
Part Number
QB125330 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 29,266.00

฿ 23,913.25

ABSORBING WATER SAND BAGS 1 Pack(s)

20 Pieces Per Package

12 Day(s) 1 Box (1 Sheets)

Basic Specifications

  • Product Type
    Restoration work equipment
  • Color
    Blue
  • Height (Before Imbibition Size)(mm)
    1250
  • Side (Before Imbibition Size)(mm)
    330
  • Thickness (Before Imbibition Size)(mm)
    10–12
  • JAN Code
    4560170008313
  • Trusco Code
    433-4361
  • Mass(g)
    9400
  • Features
    The water absorbing polymer will quickly absorb water. It can absorb approximately 40 times its weight in water.
  • Application
    For controlling damage due to floods.
  • Height (After Imbibition Size)(mm)
    1250
  • Width (After Imbibition Size)(mm)
    330
  • Thickness (After Imbibition Size)(mm)
    100–110
  • Imbibition Time(min)
    Approx. 5
  • Mass After Imbibition(kg)
    20
  • Material
    Pulp+PET non-woven/high molecular weight polymer
  • Amount Of Content
    1 Box (1 Sheets)

Product Description

The water-absorbing polymer quickly absorbs water. Can absorb approximately 40 times its own weight in water. As a countermeasure for flooding and inundation of water.

Specifications of QB125330

  • Product Type
    Restoration work equipment
  • Color
    Blue
  • Height (Before Imbibition Size)(mm)
    1250
  • Side (Before Imbibition Size)(mm)
    330
  • Thickness (Before Imbibition Size)(mm)
    10–12
  • JAN Code
    4560170008313
  • Trusco Code
    433-4361
  • Mass(g)
    9400
  • Features
    The water absorbing polymer will quickly absorb water. It can absorb approximately 40 times its weight in water.
  • Application
    For controlling damage due to floods.
  • Height (After Imbibition Size)(mm)
    1250
  • Width (After Imbibition Size)(mm)
    330
  • Thickness (After Imbibition Size)(mm)
    100–110
  • Imbibition Time(min)
    Approx. 5
  • Mass After Imbibition(kg)
    20
  • Material
    Pulp+PET non-woven/high molecular weight polymer
  • Amount Of Content
    1 Box (1 Sheets)
Part Number
QB125330 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 29,266.00

฿ 23,913.25

ABSORBING WATER SAND BAGS 1 Pack(s)

20 Pieces Per Package

12 Day(s) 1 Box (1 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1