(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vertical Guard Topple/Fall Prevention Belt

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 644.22 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2NB-M12
2NB-M18
2NJ-M12
2NJ-M18
5NB-M12
5NB-M18
5NJ-M12
5NJ-M18
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Belt Width
(mm)
Applicable Shelf Frontage
(mm)
Buckle JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 752.00

OPTIONS FOR MEDIUM-DUTY BOLTL 1 Piece(s) 12 Day(s) 25 1200 Cam 4963360871726 412-9784 175 1 pc.

฿ 925.00

OPTIONS FOR MEDIUM-DUTY BOLTL 1 Piece(s) 1 Day(s) 25 1800 Cam 4963360871740 412-9792 180 1 pc.

฿ 691.00

OPTIONS FOR MEDIUM-DUTY BOLTL 1 Piece(s) 1 Day(s) 25 1200 Resin 4963360871122 412-9806 170 1 pc.

฿ 644.22

OPTIONS FOR MEDIUM-DUTY BOLTL 1 Piece(s) 5 Day(s) 25 1800 Resin 4963360871146 412-9814 175 1 pc.

฿ 1,214.00

OPTIONS FOR MEDIUM-DUTY BOLTL 1 Piece(s) 12 Day(s) 50 1200 Cam 4963360873720 412-9822 580 1 pc.

฿ 1,041.09

OPTIONS FOR MEDIUM-DUTY BOLTL 1 Piece(s) 5 Day(s) 50 1800 Cam 4963360873744 412-9831 585 1 pc.

฿ 1,214.00

OPTIONS FOR MEDIUM-DUTY BOLTL 1 Piece(s) 12 Day(s) 50 1200 Resin 4963360873126 412-9849 570 1 pc.

฿ 1,039.58

OPTIONS FOR MEDIUM-DUTY BOLTL 1 Piece(s) 5 Day(s) 50 1800 Resin 4963360873140 412-9857 575 1 pc.

Basic Specifications

  • Product Model
    Fitting to prevent furniture from falling over
  • Color
    Blue
  • Size
    M
  • Features
    Can be attached to various pillars. Adjustable height. Easy to take out stored items.
  • Use
    For preventing products and documents from falling. For preventing tip-overs of pails and drum cans. For preventing molds from falling.
  • Belt Material
    Nylon
  • Amount Of Content
    1 pc.

Product Description

A belt that prevents products and books stored on shelves from falling due to an earthquake.
[Features]
·The opening and closing buckle makes it easy to remove stored items with a single touch.
·Fall prevention equipment that can be attached to various pillars and whose height can be adjusted freely.
·It is easy to take out stored items.
[Applications]
·Available in widths of 25 mm and 50 mm.
·You can choose between a lightweight, easy-to-use resin buckle type and a strong cam buckle type.
·Ideal for preventing products and documents on shelves from falling, and for preventing pails and drums from tipping over.
·Ideal for preventing molds from falling.

Part Number
2NB-M12
2NB-M18
2NJ-M12
2NJ-M18
5NB-M12
5NB-M18
5NJ-M12
5NJ-M18
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Belt Width
(mm)
Applicable Shelf Frontage
(mm)
Buckle JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 752.00

OPTIONS FOR MEDIUM-DUTY BOLTL 1 Piece(s) 12 Day(s) 25 1200 Cam 4963360871726 412-9784 175 1 pc.

฿ 925.00

OPTIONS FOR MEDIUM-DUTY BOLTL 1 Piece(s) 1 Day(s) 25 1800 Cam 4963360871740 412-9792 180 1 pc.

฿ 691.00

OPTIONS FOR MEDIUM-DUTY BOLTL 1 Piece(s) 1 Day(s) 25 1200 Resin 4963360871122 412-9806 170 1 pc.

฿ 644.22

OPTIONS FOR MEDIUM-DUTY BOLTL 1 Piece(s) 5 Day(s) 25 1800 Resin 4963360871146 412-9814 175 1 pc.

฿ 1,214.00

OPTIONS FOR MEDIUM-DUTY BOLTL 1 Piece(s) 12 Day(s) 50 1200 Cam 4963360873720 412-9822 580 1 pc.

฿ 1,041.09

OPTIONS FOR MEDIUM-DUTY BOLTL 1 Piece(s) 5 Day(s) 50 1800 Cam 4963360873744 412-9831 585 1 pc.

฿ 1,214.00

OPTIONS FOR MEDIUM-DUTY BOLTL 1 Piece(s) 12 Day(s) 50 1200 Resin 4963360873126 412-9849 570 1 pc.

฿ 1,039.58

OPTIONS FOR MEDIUM-DUTY BOLTL 1 Piece(s) 5 Day(s) 50 1800 Resin 4963360873140 412-9857 575 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can be attached to various struts.
●The height can be adjusted freely.

Specification

●Belts Width(mm):25
●Size:M
●SPQ(piece):1
●Color: Blue

Materials

●Belts: Nylon