(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TC-25 |
TC-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Suitable Belt | JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 94.45 |
OPTIONS FOR MEDIUM-DUTY BOLTL | 1 Piece(s) | 1 Day(s) | 25 mm Width (2P/2N) | 4963360587603 | 412-9865 | 5 | 1 pc. | ||
฿ 121.95 |
OPTIONS FOR MEDIUM-DUTY BOLTL | 1 Piece(s) | 10 Day(s) | 50 mm Width (5P/5N) | 4963360587610 | 412-9873 | 7 | 1 pc. |
Part Number |
---|
TC-25 |
TC-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Suitable Belt | JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 94.45 |
OPTIONS FOR MEDIUM-DUTY BOLTL | 1 Piece(s) | 1 Day(s) | 25 mm Width (2P/2N) | 4963360587603 | 412-9865 | 5 | 1 pc. | ||
฿ 121.95 |
OPTIONS FOR MEDIUM-DUTY BOLTL | 1 Piece(s) | 10 Day(s) | 50 mm Width (5P/5N) | 4963360587610 | 412-9873 | 7 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?