(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Waterproof Case Specifically for Documents

Waterproof Case Specifically for Documents

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of WPS-A4SL

  • Other
    Option
  • Vertical Case(mm)
    330
  • Horizontal Case(mm)
    250
  • Bottom Gusset(mm)
    12
  • JAN Code
    4952417911102
  • Trusco Code
    431-1221
  • Features
    High density double zipper is used to securely seal closed, protecting important documents from water. 2-layer laminated film for excellent strength and durability.
  • Use
    Used for waterproofing measures insides the fireproof safe
  • Material Quality
    Zipper Part: Polyethylene, Main Unit (Film): PET/Polyethylene
  • Material (Body)
    PET/Polyethylene
  • Waterproof Performance
    JIS IPX 8 (Old JIS Waterproof Protection Class 8 Class)
  • Heat Test
    JIS fire-resistant safe test performed with maximum chamber temperature of 177°C
  • Zipper Part
    Polyethylene
  • Inclusion Criteria
    Fits Approx. 100 Sheets Of Standard A4 Size
  • Mass(g)
    50
  • Amount Of Content
    1 pc.
Part Number
WPS-A4SL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 543.01

PORTABLE CASHBOXES 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Other
    Option
  • Vertical Case(mm)
    330
  • Horizontal Case(mm)
    250
  • Bottom Gusset(mm)
    12
  • JAN Code
    4952417911102
  • Trusco Code
    431-1221
  • Features
    High density double zipper is used to securely seal closed, protecting important documents from water. 2-layer laminated film for excellent strength and durability.
  • Use
    Used for waterproofing measures insides the fireproof safe
  • Material Quality
    Zipper Part: Polyethylene, Main Unit (Film): PET/Polyethylene
  • Material (Body)
    PET/Polyethylene
  • Waterproof Performance
    JIS IPX 8 (Old JIS Waterproof Protection Class 8 Class)
  • Heat Test
    JIS fire-resistant safe test performed with maximum chamber temperature of 177°C
  • Zipper Part
    Polyethylene
  • Inclusion Criteria
    Fits Approx. 100 Sheets Of Standard A4 Size
  • Mass(g)
    50
  • Amount Of Content
    1 pc.

Specifications of WPS-A4SL

  • Other
    Option
  • Vertical Case(mm)
    330
  • Horizontal Case(mm)
    250
  • Bottom Gusset(mm)
    12
  • JAN Code
    4952417911102
  • Trusco Code
    431-1221
  • Features
    High density double zipper is used to securely seal closed, protecting important documents from water. 2-layer laminated film for excellent strength and durability.
  • Use
    Used for waterproofing measures insides the fireproof safe
  • Material Quality
    Zipper Part: Polyethylene, Main Unit (Film): PET/Polyethylene
  • Material (Body)
    PET/Polyethylene
  • Waterproof Performance
    JIS IPX 8 (Old JIS Waterproof Protection Class 8 Class)
  • Heat Test
    JIS fire-resistant safe test performed with maximum chamber temperature of 177°C
  • Zipper Part
    Polyethylene
  • Inclusion Criteria
    Fits Approx. 100 Sheets Of Standard A4 Size
  • Mass(g)
    50
  • Amount Of Content
    1 pc.
Part Number
WPS-A4SL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 543.01

PORTABLE CASHBOXES 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Sealed tightly with high density double zipper to protect important documents from water.
●Two-layer laminate film with excellent strength and durability.

Specification

●Case Size L x W(mm):330 x 250
●Bottom Gusset(mm):12
●Estimated Inclusion:Approx. 100 sheets of A4 plain paper
●SPQ(sheet):5
●Waterproof Performance: JIS IPX 8(old JIS waterproof protection grade 8)
●Heat Resistance Test: JIS Fire-Proof Safe at Max High Temperature of 177°C in the Test Chamber

Materials

●Zipper Part: Polyethylene(PE)
●Main Body (film): PET/Polyethylene (PE)

Warning

●This product is a case only for documents(paper). Please do not put anything other than paper.