(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
KMX-20MA |
KMX-50MA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (L) |
Body Dimensions (Frontage) (mm) |
Body Dimensions (Depth) (mm) |
Body Dimensions (Height) (mm) |
Effective Inner Dimensions (Frontage) (mm) |
Effective Inner Dimensions (Depth) (mm) |
Effective Inner Dimensions (Height) (mm) |
Accessories | JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 28,086.00 ฿ 26,212.66 |
FIRE-PROOF SAFES | 1 Piece(s) | 40 Day(s) | 20 | 504 | 453 | 392 | 348 | 257 | 214 | Tray 4 pcs | 4952417119416 | 452-8646 | 62000 | 1 unit | ||
฿ 52,713.00 ฿ 49,197.04 |
FIRE-PROOF SAFES | 1 Piece(s) | 40 Day(s) | 50 | 475 | 521 | 697 | 325 | 315 | 490 | Tray x 6, Drawer x 1 | 4952417133214 | 452-8654 | 108000 | 1 unit |
A high-performance lock that utilizes magnetic properties. A hassle-free fire-resistant safe whose door can be opened and closed simply by inserting a special magnetic key and operating the handle.
Part Number |
---|
KMX-20MA |
KMX-50MA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (L) |
Body Dimensions (Frontage) (mm) |
Body Dimensions (Depth) (mm) |
Body Dimensions (Height) (mm) |
Effective Inner Dimensions (Frontage) (mm) |
Effective Inner Dimensions (Depth) (mm) |
Effective Inner Dimensions (Height) (mm) |
Accessories | JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 28,086.00 ฿ 26,212.66 |
FIRE-PROOF SAFES | 1 Piece(s) | 40 Day(s) | 20 | 504 | 453 | 392 | 348 | 257 | 214 | Tray 4 pcs | 4952417119416 | 452-8646 | 62000 | 1 unit | ||
฿ 52,713.00 ฿ 49,197.04 |
FIRE-PROOF SAFES | 1 Piece(s) | 40 Day(s) | 50 | 475 | 521 | 697 | 325 | 315 | 490 | Tray x 6, Drawer x 1 | 4952417133214 | 452-8654 | 108000 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?