(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Portable Cash Box Capacity (L) 0.9 – 3.5 (MCB250)

Portable Cash Box Capacity (L) 0.9 – 3.5 (MCB250)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MCB250
MCB320
MCB370
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Lock and Key Type Capacity
(L)
Frontage (Body)
(mm)
Depth (Body)
(mm)
Height (Body)
(mm)
Frontage (Effective)
(mm)
Depth (Effective)
(mm)
Height (Effective)
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 2,757.21

PORTABLE CASHBOXES 1 Piece(s) 12 Day(s) Cylinder Type 2.1 270 190 80 242 162 54 4522966313216 441-0017 1900 1 unit

฿ 1,400.49

PORTABLE CASHBOXES 1 Piece(s) 10 Day(s) Dial Cylinder Double Lock Type 0.9 196 146 78 176 124 42 4522966313209 441-0025 890 1 unit

฿ 2,997.96

PORTABLE CASHBOXES 1 Piece(s) 14 Day(s) Dial Cylinder Double Lock Type 3.5 270 190 117 242 162 90 4522966313223 441-0033 2400 1 unit

Basic Specifications

  • Product Model
    Portable Safe
  • Features
    Built-in coin tray that can store 2 types of coins in one space.
  • Material Quality
    Steel
  • Accessories
    2 keys
  • Amount Of Content
    1 unit
Part Number
MCB250
MCB320
MCB370
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Lock and Key Type Capacity
(L)
Frontage (Body)
(mm)
Depth (Body)
(mm)
Height (Body)
(mm)
Frontage (Effective)
(mm)
Depth (Effective)
(mm)
Height (Effective)
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 2,757.21

PORTABLE CASHBOXES 1 Piece(s) 12 Day(s) Cylinder Type 2.1 270 190 80 242 162 54 4522966313216 441-0017 1900 1 unit

฿ 1,400.49

PORTABLE CASHBOXES 1 Piece(s) 10 Day(s) Dial Cylinder Double Lock Type 0.9 196 146 78 176 124 42 4522966313209 441-0025 890 1 unit

฿ 2,997.96

PORTABLE CASHBOXES 1 Piece(s) 14 Day(s) Dial Cylinder Double Lock Type 3.5 270 190 117 242 162 90 4522966313223 441-0033 2400 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1