(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carabiner with NejiLock Line Diam. 10.5 (TKNNL1111B)

Carabiner with NejiLock Line Diam. 10.5 (TKNNL1111B)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TKNNL1111B
TKNNL1111BK
TKNNL1111GN
TKNNL1111R
TKNNL1111SV
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 395.00

TOOL BAGS 1 Piece(s) 1 Day(s) Blue 4989999279801 450-7169 1 pc.

฿ 395.00

TOOL BAGS 1 Piece(s) 1 Day(s) Black 4989999279818 450-7177 1 pc.

฿ 395.00

TOOL BAGS 1 Piece(s) 1 Day(s) Green 4989999279825 450-7185 1 pc.

฿ 395.00

TOOL BAGS 1 Piece(s) 1 Day(s) Red 4989999279832 450-7193 1 pc.

฿ 395.00

TOOL BAGS 1 Piece(s) 12 Day(s) Silver 4989999279849 450-7207 1 pc.

Basic Specifications

  • Product uses
    Tool holder
  • Height(mm)
    110
  • Width(mm)
    60
  • Inside Dimension(mm)
    88
  • Mass(g)
    68
  • Features
    Keys and tools can be hung on the working belt. The hook can be locked by turning the screw lock.
  • Material
    Aluminum
  • Amount Of Content
    1 pc.

Product Description

Keys and tools can be hung on the working belt. The hook part can be locked by turning the screw lock.

Part Number
TKNNL1111B
TKNNL1111BK
TKNNL1111GN
TKNNL1111R
TKNNL1111SV
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 395.00

TOOL BAGS 1 Piece(s) 1 Day(s) Blue 4989999279801 450-7169 1 pc.

฿ 395.00

TOOL BAGS 1 Piece(s) 1 Day(s) Black 4989999279818 450-7177 1 pc.

฿ 395.00

TOOL BAGS 1 Piece(s) 1 Day(s) Green 4989999279825 450-7185 1 pc.

฿ 395.00

TOOL BAGS 1 Piece(s) 1 Day(s) Red 4989999279832 450-7193 1 pc.

฿ 395.00

TOOL BAGS 1 Piece(s) 12 Day(s) Silver 4989999279849 450-7207 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can hang keys and tools on the working belt.
●Can lock the hook part by turning the screw lock.

Specification

●W x H(mm):60 x 110
●SPQ(piece):100

Materials

●Aluminum

Warning

●Not for climbing.