(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electrician's Canvas bag (ND-860)

Electrician's Canvas bag (ND-860)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ND-860
ND-861
ND-862
ND-863
ND-864
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Depth
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,161.91

TOOL BAGS 2 Piece(s) 5 Day(s) - 120 4937897064319 432-7004 350 1 pc.

฿ 1,454.00

TOOL BAGS 1 Piece(s) 10 Day(s) Tool Holder for 3 Pliers 120 4937897064326 432-7012 370 1 pc.

฿ 1,734.00

TOOL BAGS 1 Piece(s) 12 Day(s) - 130 4937897064333 432-7021 400 1 pc.

฿ 1,518.73

TOOL BAGS 1 Piece(s) 10 Day(s) Three linked screwdriver sacks 130 4937897064340 432-7039 390 1 pc.

฿ 1,318.86

TOOL BAGS 1 Piece(s) 12 Day(s) 3-Level Pocket Type 130 4937897064357 432-7047 390 1 pc.

Basic Specifications

  • Product Type
    Box, Case
  • Product uses
    Parts Case
  • Width(mm)
    185
  • Height(mm)
    250
  • Features
    Light, sturdy, wear-resistant polyester canvas is used. The very sturdy waist bag has reinforced stitching. Comes with a tape cutter.
  • Material
    Abrasion resistant polyester canvas
  • Amount Of Content
    1 pc.

Product Description

Made with lightweight, durable and wear-resistant polyester canvas. Reinforced stitching specifications make this waist bag extremely tough. Includes a tape cutter.

Part Number
ND-860
ND-861
ND-862
ND-863
ND-864
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Depth
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,161.91

TOOL BAGS 2 Piece(s) 5 Day(s) - 120 4937897064319 432-7004 350 1 pc.

฿ 1,454.00

TOOL BAGS 1 Piece(s) 10 Day(s) Tool Holder for 3 Pliers 120 4937897064326 432-7012 370 1 pc.

฿ 1,734.00

TOOL BAGS 1 Piece(s) 12 Day(s) - 130 4937897064333 432-7021 400 1 pc.

฿ 1,518.73

TOOL BAGS 1 Piece(s) 10 Day(s) Three linked screwdriver sacks 130 4937897064340 432-7039 390 1 pc.

฿ 1,318.86

TOOL BAGS 1 Piece(s) 12 Day(s) 3-Level Pocket Type 130 4937897064357 432-7047 390 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1