(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Smart Rope Accordion-Fold Type

Smart Rope Accordion-Fold Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 899.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AZ-SZZSBK
AZ-SZZSOR
AZ-SZZSY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Collar Trusco Code JAN Code Amount Of Content

฿ 899.00

SAFETY ROPES 1 Piece(s) 10 Day(s) Black - 447-6824 4975364161536 1 pc.

฿ 899.00

SAFETY ROPES 1 Piece(s) 10 Day(s) Other Orange 447-6832 4975364161581 1 pc.

฿ 899.00

SAFETY ROPES 1 Piece(s) 12 Day(s) Yellow - 447-6841 4975364161550 1 pc.

Basic Specifications

  • Product Type
    Safety Rope
  • Material
    Other
  • Natural Length(mm)
    800
  • Max. Length(mm)
    1300
  • Material Details
    Extendable rope core material: Steel. Tool connection rope core material: Steel
  • Features
    New safety rope that does not easily tangle. Has new structuring in which expansion portion and the tool connection portion are separated. The expansion portion has a metal core resistant to breakage. The tool connection portion is made from high-strength climbing rope. The shackle (which includes a lock) holds tools securely. The tool connection portion has a non-twist function to prevent twists.
  • Application
    Prevention for dropping and losing tools.
  • Mass(g)
    81
  • Working Maximum Load(kg)
    3
  • Amount Of Content
    1 pc.

Product Description

A new safety rope that is difficult to tangle. A new structure that separates the expansion part and the tool connection part. The expansion part contains a metal core that is resistant to breakage. A high-strength cable rope is used for the tool connection. A shackle with a locking lock securely holds the tool. The tool connection part has an untwisting function that prevents it from twisting. Prevents tools from falling or being lost.

Part Number
AZ-SZZSBK
AZ-SZZSOR
AZ-SZZSY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Collar Trusco Code JAN Code Amount Of Content

฿ 899.00

SAFETY ROPES 1 Piece(s) 10 Day(s) Black - 447-6824 4975364161536 1 pc.

฿ 899.00

SAFETY ROPES 1 Piece(s) 10 Day(s) Other Orange 447-6832 4975364161581 1 pc.

฿ 899.00

SAFETY ROPES 1 Piece(s) 12 Day(s) Yellow - 447-6841 4975364161550 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1