(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Smart Rope Shock Cord Type

Smart Rope Shock Cord Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 627.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AZ-SZCBK
AZ-SZCOR
AZ-SZCY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Collar Trusco Code JAN Code Amount Of Content

฿ 627.00

SAFETY ROPES 1 Piece(s) 10 Day(s) Black - 447-6794 4975364162090 1 pc.

฿ 627.00

SAFETY ROPES 1 Piece(s) 10 Day(s) Other Orange 447-6808 4975364162113 1 pc.

฿ 627.00

SAFETY ROPES 1 Piece(s) 10 Day(s) Yellow - 447-6816 4975364162106 1 pc.

Basic Specifications

  • Product Type
    Safety Rope
  • Material
    Other
  • Natural Length(mm)
    800
  • Max. Length(mm)
    1300
  • Material Details
    Extendable rope core material: Rubber. Tool connection rope core material: Polyester
  • Features
    A highly durable climbing rope, developed through an application of a mountaineering rope, is used as rope for tool connection. Slim and highly elastic fiber rope is used as elastic rope.
  • Application
    For preventing tools from falling during elevated work.
  • Mass(g)
    57
  • Super Fiber Extention Rope Diameter(mm)
    4.0
  • Tool Contact Rope Diameter(mm)
    4.5
  • Working Maximum Load(kg)
    1.5
  • Amount Of Content
    1 pc.

Product Description

A high-durability climbing rope is used on the tool connection rope side. A slim, highly elastic fiber rope is used on the elastic rope side. Prevents tools from falling when working at heights.

Part Number
AZ-SZCBK
AZ-SZCOR
AZ-SZCY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Collar Trusco Code JAN Code Amount Of Content

฿ 627.00

SAFETY ROPES 1 Piece(s) 10 Day(s) Black - 447-6794 4975364162090 1 pc.

฿ 627.00

SAFETY ROPES 1 Piece(s) 10 Day(s) Other Orange 447-6808 4975364162113 1 pc.

฿ 627.00

SAFETY ROPES 1 Piece(s) 10 Day(s) Yellow - 447-6816 4975364162106 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1