(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Synthetic Leather Gloves "PU Camouflage Gloves"

Synthetic Leather Gloves "PU Camouflage Gloves"

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 415.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPU-CMF-L
TPU-CMF-LL
TPU-CMF-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length
(cm)
Palm perimeter
(cm)
Middle finger length
(cm)
JAN Code Trusco Code Mass
(g)
Inner capacity

฿ 415.00

LEATHER GLOVES 1 Piece(s) Same day L 22 19 8.7 4989999272659 445-7013 52 1 Pair

฿ 415.00

LEATHER GLOVES 1 Piece(s) 12 Day(s) LL 23 20.5 9 4989999272666 445-7021 55 1 Pair

฿ 415.00

LEATHER GLOVES 1 Piece(s) Same day M 21 18 8.4 4989999272642 445-7005 48 1 Pair

Basic Specifications

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Synthetic Leather
  • Color
    Camouflage
  • Thickness(mm)
    0.7
  • Features
    Embossed PU fabric is light and durable with excellent fitting and gripping performance. The grip is not affected even when wetted.
  • Application
    Delivery to Ministry of Defense, Civil engineering and construction, Electrical work, Loading and unloading.
  • Cuffs
    Pile Rubber with Velcro
  • Material
    Palm section: polyurethane resin OD color, back of hand section: knitted fabric, camouflage pattern, cuff: pile rubber (with Velcro)
  • Inner capacity
    1 Pair

Product Description

Embossed PU fabric is light and durable, with excellent fitting and gripping performance. Consistent grip even when wet. Delivery to Ministry of Defense, Civil engineering and construction, Electrical work, Loading and unloading.

Part Number
TPU-CMF-L
TPU-CMF-LL
TPU-CMF-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length
(cm)
Palm perimeter
(cm)
Middle finger length
(cm)
JAN Code Trusco Code Mass
(g)
Inner capacity

฿ 415.00

LEATHER GLOVES 1 Piece(s) Same day L 22 19 8.7 4989999272659 445-7013 52 1 Pair

฿ 415.00

LEATHER GLOVES 1 Piece(s) 12 Day(s) LL 23 20.5 9 4989999272666 445-7021 55 1 Pair

฿ 415.00

LEATHER GLOVES 1 Piece(s) Same day M 21 18 8.4 4989999272642 445-7005 48 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Light and durable with embossed PU cloth, excellent in fitting and grips power.
●Grip force does not change even if wet.

Specification

●Color:Green Camouflage
●SPQ(pair):10
●Thickness: 0.7mm
●Cuff: Magic Type