(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TSLG-L |
TSLG-LL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Overall Length (cm) |
Palm perimeter (cm) |
Middle finger length (cm) |
JAN Code | Trusco Code | Mass (g) |
Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 702.00 |
LEATHER GLOVES | 1 Piece(s) | Same day | L | 23 | 21 | 8.5 | 4989999243598 | 437-7826 | 72 | 1 Pair | ||
฿ 702.00 |
LEATHER GLOVES | 1 Piece(s) | 1 Day(s) | LL | 24 | 22 | 9 | 4989999243604 | 437-7834 | 75 | 1 Pair |
This item is made of thin sheepskin for an excellent fit. The flat hand portion is punch processed (microperforated) for ventilation, and the back of the hand is made with PU and Mabus (sweat-absorbent drying material) to reduce mustiness within the glove. Using sheepskin prevents the odors associated with cowhide or pig hide. This product uses sheepskin for excellent lightness and flexibility. Machinery, handling, electrical work, transportation, agriculture, forestry, civil engineering, assembly, landscaping, gardening, etc.
Part Number |
---|
TSLG-L |
TSLG-LL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Overall Length (cm) |
Palm perimeter (cm) |
Middle finger length (cm) |
JAN Code | Trusco Code | Mass (g) |
Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 702.00 |
LEATHER GLOVES | 1 Piece(s) | Same day | L | 23 | 21 | 8.5 | 4989999243598 | 437-7826 | 72 | 1 Pair | ||
฿ 702.00 |
LEATHER GLOVES | 1 Piece(s) | 1 Day(s) | LL | 24 | 22 | 9 | 4989999243604 | 437-7834 | 75 | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?