(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TWLG-L |
TWLG-LL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Overall Length (cm) |
Palm perimeter (cm) |
Length (cm) |
JAN Code | Trusco Code | Mass (g) |
Application | Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 651.00 |
LEATHER GLOVES | 1 Piece(s) | 10 Day(s) | L | 23 | 21 | 8.5 | 4989999243567 | 437-7796 | 108 | For work in cold temperatures. Machinery, cargo handling, transportation, agriculture and forestry industry, civil engineering, assembly work, landscaping, gardening, etc. | 1 Pair | ||
฿ 651.00 |
LEATHER GLOVES | 1 Piece(s) | 12 Day(s) | LL | 24 | 22 | 9.0 | 4989999243574 | 437-7800 | 110 | - | 1 Pair |
Uses 3M's Thinsulate on the inside, protecting hands while keeping them warm even in cold weather. Excellent workability, wear resistance, lightweight, and superior air permeability. Hook-and-loop type cuff with an excellent fit. Work in cold temperatures. Machinery, freight handling, transport, agriculture, forestry, civil engineering, assembly, landscaping, gardening, etc.
Part Number |
---|
TWLG-L |
TWLG-LL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Overall Length (cm) |
Palm perimeter (cm) |
Length (cm) |
JAN Code | Trusco Code | Mass (g) |
Application | Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 651.00 |
LEATHER GLOVES | 1 Piece(s) | 10 Day(s) | L | 23 | 21 | 8.5 | 4989999243567 | 437-7796 | 108 | For work in cold temperatures. Machinery, cargo handling, transportation, agriculture and forestry industry, civil engineering, assembly work, landscaping, gardening, etc. | 1 Pair | ||
฿ 651.00 |
LEATHER GLOVES | 1 Piece(s) | 12 Day(s) | LL | 24 | 22 | 9.0 | 4989999243574 | 437-7800 | 110 | - | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?